Process Chillers

MTA Industrial Process Chillers

Overview

Purpose-built process cooling for a wide range of industrial applications.

For demanding industrial environments where performance, reliability, and operational continuity matter, our process chillers help improve uptime and extend component life.

  1. Fully Packaged Compact Design

    A one-sided air-cooled condenser helps reduce footprint requirements and supports indoor installation in tight manufacturing environments.

  2. Designed with Functionality and Durability

    A broad supply temperature range supports varying process cooling needs. Optional pumping and storage modules with single- or double-pump configurations help support redundancy and load balance.

  3. Consistent Performance and Efficiency

    A shell-and-tube evaporator, single hydraulic circuit, and double refrigerant circuit help support uptime and flexibility across all load conditions, including part load. Brushless EC fans help improve efficiency.

  4. RAPID RESTART OUTLINE  - SVG

    Simplified Replacement and Installation

    Trane simplifies process cooling equipment replacement with a turnkey, design-build approach that helps reduce complexity, streamline coordination, and speed installation.

Product Information

  • Applicable Markets: Aggregate and concrete, Beverage, Chemical, Food, Laser, Mechanical, Medical, Printing/graphics/paper, Rubber and plastics, Solvent recovery, Vision/sorting, Waste energy/biomass
  • Capacity Range: 1 ton (TAEevo TECH MINI), 2-53 tons (TAEevo TECH)
  • Availability: TAEevo TECH MINI and TAEevo TECH products in-stock and readily available. Build-to-order lead time starts at 18 weeks
  1. TAEevo TECH MINI

    1 Ton Capacity

    • Compact design that helps allow for indoor installation in tight manufacturing environments
    • Highly efficient finned-tube evaporator installed in the coolant storage tank helps provide lower pressure drop and helps reduce fouling and chance of failure due to freezing, clogging and/or pressure drops compared to a brazed-plate evaporator, helping to allow a high level of reliability in heavy industrial applications
  2. TAEevo TECH

    2-53 Ton Capacity

    • Well suited for heavy industrial applications
    • Available non-ferrous option (stainless steel tank) makes the chiller compatible with a wide variety of coolants
    • The insulated, pressure-rated tank helps foffer a steady supply of cold process fluid as well as the flexibility to be operated as either an open or closed loop
    • The compressors are an isolated section, helping to allow for troubleshooting during operation
    • Highly efficient finned-tube evaporator installed in the coolant storage tank helps provide lower pressure drop and helps reduce fouling and chance of failure due to freezing, clogging and/or pressure drops compared to a brazed-plate evaporator, helping to allow a high level of reliability in heavy industrial applications

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature
MTA TAEevoTECH

  • Customer Story & Case Study

Reliable Process Chillers Provide Cooling for Trane Manufacturing Operations

Collaborative expertise between Trane, MTA, and Henneke delivered a reliable process cooling solution for Columbia’s critical laminator operations.

Looking for parts?

Contact Us