Energy Recovery Options

Overview

Trane Energy Recovery Options

Energy recovery technologies repurpose discarded heat within a building, creating a responsible and often cost-effective use for energy that might otherwise be wasted.

  1. Cost-effective

    When correctly implemented, energy recovery offsets the operating cost penalty that results from bringing more outdoor air into the building. Recovering enough energy may allow the use of smaller mechanical heating and cooling equipment.

  2. Compliance with Codes

    Local codes may mandate energy recovery. ASHRAE Standard 90.1, Section 6.5.6.1 requires the use of exhaust-air energy recovery when an individual fan system design supply airflow equals or exceeds 5,000 CFM (2.4 m ³/s) and minimum outdoor airflow equals or exceeds 70% of the design supply airflow.

HVAC System Management

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.

Contact Us