Trane Air Rotation Units

Trane Air Rotation Units improve climate control in large open spaces, such as warehouses and distribution centers

Overview

Better climate control for large spaces.

  • Improves employee comfort and protects inventory. Creates even temperatures within 2°F throughout the entire area of large warehouse spaces
  • Enhanced efficiency for your industrial warehouse cooling system, which can help reduce the cost of ownership
  • Sustainable Solution: When the system includes an electric heat pump, the Air Rotation Unit becomes a 100% electric, decarbonized solution
  • Space-saving small footprint that’s easier to install (no structural supports, duct work, or roof penetrations)
  1. Improves Comfort and Helps Protect Inventory

    Trane Air Rotation Units enhance comfort in large open spaces by providing superior air quality and temperature management. Units provide 1.5 to 3 air changes per hour and minimize temperature variation to just 2°F per 12 ft. of height.

    Trane Air Rotation Units also help to protect climate-sensitive inventory on the top shelf, the bottom shelf and every space in between.

  2. Build It Your Way

    Trane provides a turnkey air rotation solution that’s customizable as a single-source, complete product package units can be as tall as you need them, up to 75 ft. or more. Flexible design lets you build around heat pumps, VRF and a range of traditional chillers or condensing units. 

    Units can be installed inside or outside. We’ll help you choose what’s best for your building’s needs and business requirements. Want consistency across your brand? Trane’s National Accounts sales and service network can help you optimize conditions in all your buildings.

  3. Save Over the Long Term

    Trane Air Rotation Units provide improvements in energy efficiency that can lead to long-term cost of ownership savings of up to 70%. Additional cost advantages usually begin right from the start.

    With fewer units, no ductwork and no rooftop curbs, reinforcement or penetration, you can expect installation cost savings up to 50%. Easy ground-level accessibility can reduce service and maintenance costs too. With a typical lifespan of 25 years, there will be fewer air rotation units to maintain over time.

  4. Efficient Control with Trane

    With Trane Factory Mounted Controls, your air rotation unit can easily connect to modern building management systems. Professional pre-programming completed in the Trane factory helps to improve efficiency and reduce inconsistencies that can result from field programming.

  5. Hit Sustainability Targets

    Trane Air Rotation Units make large open spaces more sustainable in multiple ways.

    Units can reduce energy use by 30% - 70% compared to rooftop units. Decarbonize with all-electric heating and cooling when your air rotation system includes a heat pump. Repurpose and reuse units when you move—they are completely portable!

Product Information

  • Trane Air Rotation Units are an ideal climate control solution for warehouses, distribution centers, storage facilities, sports complexes and food and beverage processing.
  • Any single-zone space of at least 10,000 sq. ft. with a ceiling height of 25 ft. or greater can benefit.
  • One air rotation unit can effectively heat and cool up to 150,000 sq. ft. of floor space—that’s about four times more than the average rooftop unit.
  • Double Wall Construction.
  • Foam Panel Core Panels w/ Hinged 2".
  • Air Rotation + VRF (LEV Kit ).

Standard units are 17 and 25 feet tall, 120 tons when paired with Trane ARUK. Actual specs may vary. Reference product catalog for details.

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Video

Trane Air Rotation Units, Explained

In large single zone spaces like warehouses and distribution centers, maintaining consistent temperature and humidity can be challenging. Trane Air Rotation Units offer a solution by continuously circulating air, which can reduce energy use by up to seventy percent. These units are designed for spaces over forty thousand square feet and come as a complete package, including controls and supporting services. They ensure temperature consistency within two degrees Fahrenheit and enhance employee comfort, leading to better retention. With energy-efficient features and the option for a decarbonized solution, Trane air rotation units are ideal for large open areas.

FAQs

Your air rotation unit questions, answered.

Trane Air Rotation Units can throw air 250 feet in cooling and 350 feet in heating.

The height requirement for a Trane Air Rotation Unit depends on the application. For distribution, unit would throw air 2-3’ over top rack or bar joists.

A Trane Air Rotation Unit can handle from 10% to 100% outside air (full economizer). Units can be installed indoors or outdoors.

    Looking for parts?

    Related Products

    Ascend™ Air-to-Water Heat Pumps

    Model ACX

    Trane ACX air-to-water heat pumps offer efficient heating and cooling for commercial needs, with capacities from 80-230T and temps down to -15°F.

    IntelliCore™ Air-Cooled Condensing Units

    Models 20-120 Tons

    Help reduce your operational costs and meet your sustainability goals with Trane’s upgraded large split systems. Featuring state-of-the-art technology, they remain as simple to install as ever.

    Symbio® Equipment Controllers

    Trane® Symbio® Equipment Controllers maximize energy efficiency and flexibility, offering seamless integration, remote connectivity, and enhanced serviceability for various HVAC systems.