- Structurally robust, galvanized steel 2-inch foam-injected panels with R-13 insulation.
- All airfoil bladed dampers meet ASHRAE 90.1 lowest specified leakage. Dampers provide minimal pressure drop using less fan energy.
- Factory-mounted Symbio 500 controller reduces startup time and risk. Factory-manufactured penetrations protect unit casing integrity.
- Panel durability withstands operating pressure for the unit’s full lifespan: L/200 deflection rating at +/-6 in.
- Single point power connection for easy, quick installation.
- Filter options including MERV 11 and MERV 13 filters, which help achieve points toward LEED certification.
Trane Performance Climate Changer® Air Handler - Catalog
Model UCCA
Overview
Robust, entry-level air handler in Performance Climate Changer line.
Compact footprint with reliable performance and serviceability for budget-conscious applications.
- Application: Indoor, outdoor
- Airflow Range: Up to 15,000 CFM
- Construction: 2" Foam-Injected Double Wall
-
Simple Installation
The UCCA air handler is designed for easy installation with its compact footprint, factory-mounted, wired, and tested BACnet controls and single-point power. Units can be disassembled in the field, further simplifying the installation process.
-
Reliable, Cost-Effective Performance
Built with longevity and efficiency in mind, Trane UCCA air handler’s compact design features structurally robust construction with cost-effective 2 inch R13 insulation. DDP or Motorized Impeller fan options available to meet performance requirements. State-of-the-art design helps lower utility bills and improve air quality.
-
Readily Available
Our efficient, streamlined manufacturing processes utilizing standard components produce UCCA air handlers consistently and efficiently with a low standard lead time. With a wide variety of configurations, component options, single-point power and selection tools, Trane experts help tailor air handlers to meet your energy, indoor air quality and budget requirements.
-
Simple Maintenance
Featuring low-maintenance Direct Drive Plenum, motorized Impeller fans, a marine light for easy servicing, and access doors on both sides, the UCCA air handler was designed for quick and hassle-free upkeep. Keep your system running efficiently with minimal downtime.
Product Information
- UL/CUL listed, AHRI Standard 430-certified air-handling unit, AHRI Standard 410-certified coils
- Application: Indoor, outdoor
- Airflow Range (Cfm): 1,500 – 15,000 CFM
- Construction: 2-inch foam injected panels with R-13 insulation value. Fixed aspect ratio
- Casing Pressure: Up to +/-6" Static Pressure Capabilities
- Deflection Ratio: L/200
- Air Cleaning: 2", 4" cartridge
- Coil Options: Hydronic, Refrigerant, Electric
- Fan Options: Direct Drive Plenum, Motorized Impellers, Housed Fans
Trane offers custom options that can be incorporated into our air handler, providing a more cost-effective solution than a completely custom-built unit. These factory-packaged solutions enable simplified on-site installation, and provide proven, tested performance.
-
An electronically commutated motor (ECM) array that addresses the application and installation challenges faced when selecting and installing an air handler fan section.Learn More -
Cooling Coils and Heating Coils for Air Handlers
Trane cooling coils and heating coils for air handlers are optimized for a range of pressure drop and capacity requirements.Learn More