Domestic Hot Water Heat Pumps

Models T270WM, T540WM, T810WM, T1080WM, T1350WM, T125W, T185W

Trane  water-source heat pumps for domestic hot water

Overview

Enhance energy savings with a water-source heat pump for domestic hot water.

  • Capacity: 12,000-1M BTU+
  • Water-Source Technology
  • Combined COP between 3.5-6
  • BACnet® Connectivity
  • Double-Wall DHW Heat Exchanger (direct pipe ready)
  • Available in 208-230V, 460V and 575V
  • Refrigerant: Next-gen, low-GWP R-513A
  1. Energy Efficient

    By using heat in your building that would otherwise be wasted, domestic hot water heat pumps can produce temperatures up to 175°F (79°C). These heat pumps are more sustainable than gas boilers and 150% more efficient than electric resistance water heaters, supporting your electrification and sustainability goals.

  2. Space-saving Design

    Our monobloc system allows you to fine tune to the capacity you need, all within a reduced footprint with stacked or zero clearance installs. The domestic hot water heat pump unit’s modular design means fewer components, easier integration and faster commissioning, whether in a new build or retrofit.

  3. Flexible

    Ideal for large commercial buildings, multi-family housing, hotels, hospitals, government and office buildings, assisted living facilities, hydronic free cooling applications, and more. Domestic hot water heat pumps are also compatible with district energy systems and can support a geothermal loop, delivering reliable water heating even from sources as low as 35°F (2°C).

  4. Single Pass or Multi-Pass System

    Available in multi-pass for operations facing installation challenges and/or requiring precise temperature control. Or select a single pass system for improved efficiency, reduced energy use, less equipment wear and more consistent water temperature.

  5. Integrated Solution

    Heat pumps for domestic hot water can capture and repurpose heat from chillers and cooling towers, further boosting energy efficiency. BACnet connectivity enables control through a building management system or the included tank sensors.

  6. Single Supplier for Hot Water and HVAC

    Combining Trane heat pumps for domestic hot water with a Trane chiller system means you can rely on one trusted supplier for support and service across your building systems. Backed by Trane’s national sales and service support network and 2,900 factory-trained technicians.

     

Product Information

  • 150% more efficient than electric resistance water heaters without using fossil fuels
  • Produces water up to 175°F (79C°)
  • Operates with source temperatures as low as 35°F (2°C)
  • Combined COP between 3.5-6
  • Monobloc design for stacked units with zero clearance, minimizing the footprint in your building
  1. T270WM

    Domestic Hot Water Heat Pump T270WM Right Angle Transparent
    • Monobloc Design
    • 22.0 GPM Single Pass / 36.0 GPM Multi-Pass
    • 48 GPM Source Flow Rate
    • Nominal DOE Capacity 278,800
    • Nominal DOE Performance 4.1 COP
    • Recovery Rate 664 Gal/Hr
    • Max Water Temp 175°F (79°C)
  2. T540WM

    Domestic Hot Water Heat Pump T540WM Right Angle Transparent
    • Monobloc Design
    • 44.0 GPM Single Pass / 72.0 GPM Multi-Pass
    • 96 GPM Source Flow Rate
    • Nominal DOE Capacity 557,600
    • Nominal DOE Performance 4.1 COP
    • Recovery Rate 1,328 Gal/Hr
    • Max Water Temp 175°F (79°C)
  3. T810WM

    Domestic Hot Water Heat Pump T810WM Right Angle Transparent
    • Monobloc Design
    • 66.0 GPM Single Pass / 108.0 GPM Multi-Pass
    • 144 GPM Source Flow Rate
    • Nominal DOE Capacity 836,400
    • Nominal DOE Performance 4.1 COP
    • Recovery Rate 1,991 Gal/Hr
    • Max Water Temp 175°F (79°C)
  4. T1080WM

    Domestic Hot Water Heat Pump T1080WM Right Angle Transparent
    • Monobloc Design
    • 88.0 GPM Single Pass / 144.0 GPM Multi-Pass
    • 192 GPM Source Flow Rate
    • Nominal DOE Capacity 1,115,200
    • Nominal DOE Performance 4.1 COP
    • Recovery Rate 2,655 Gal/Hr
    • Max Water Temp 175°F (79°C)
  5. T1350WM

    Domestic Hot Water Heat Pump T1350WM Right Angle Transparent
    • Monobloc Design
    • 110.0 GPM Single Pass / 180.0 GPM Multi-Pass
    • 240 GPM Source Flow Rate
    • Nominal DOE Capacity 1,394,000
    • Nominal DOE Performance 4.1 COP
    • Recovery Rate 3,319 Gal/Hr
    • Max Water Temp 175°F (79°C)
  6. T125W (stackable)

    Domestic Hot Water Heat Pump T125W Right Angle Transparent
    • Monobloc Design
    • 12.0 GPM Single Pass / 20.0 GPM Multi-Pass
    • 23 GPM Source Flow Rate
    • Nominal DOE Capacity 137,160
    • Nominal DOE Performance 4.4 COP
    • Recovery Rate 233 Gal/Hr
    • Max Water Temp 160°F (71°C)
  7. T185W (stackable)

    Domestic Hot Water Heat Pump T125W Right Angle Transparent
    • Monobloc Design
    • 18.0 GPM Single Pass / 30.0 GPM Multi-Pass
    • 33 GPM Source Flow Rate
    • Nominal DOE Capacity 201,940
    • Nominal DOE Performance 4.0 COP
    • Recovery Rate 343 Gal/Hr
    • Max Water Temp 160°F (71°C)

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Looking for parts?