Data Center Air Handlers

Trane's data center air handlers are engineered for high-capacity cooling and energy efficiency. Optimize your hyperscale or colocation facility’s performance with our expert data center HVAC solutions.

Data Center Air Handling Units

Computer Room Air Handler for Data Centers

  • Cooling Capacity: 50kW to 300kW to support varied density zones​
  • Deployment Flexibility: Downflow design with optional upflow to match evolving white space & electrical room strategies​
  • Compact Design: Designed for high-capacity delivery with reduced floor space impact​
  • Space-Conscious Service Access: Front-only service design ideal for tight corridors or slab deployments​
  • Controls: Factory-installed Symbio® controls​
  • Energy Efficiency: Advanced thermal enclosure design minimizes energy loss and maximizes cooling efficiency

Fan Coil Wall for Data Centers

  • New platform designed to be adjusted to meet the specific needs of data center customers
  • Delivers proven, mission-critical performance—with 400kW or greater cooling capacity
  • Maintains tight temperature tolerances for server room environments.
  • Available as a stacked unit to enhance footprint or single-piece unit for easy installation and start-up
  • Lower power input fan array improves energy efficiency and reduces carbon emissions
  • Trane-manufactured, factory-installed controller optimizes energy and system performance