Zoned Rooftop Systems

Model Range 6-50 Tons

Overview

Explore the benefits of our zoned rooftop system.

These packaged systems help increase efficiency while making advanced functionality affordable and easy for non-technical users to operate and maintain.

  1. Superior Climate Control Made Affordable

    Trane® Zoned Rooftop Systems delivers cost-effective control for varying thermal management needs within small buildings. The Tracer® Concierge™ control system simplifies building automation system, offering advanced, efficient multiple zone management that’s easy to use and worry-free.

  2. Uncompromising Energy Efficiency

    Simple yet efficient, Zoned Rooftop Systems leverage advanced technologies to help improve climate control and help increase efficiency in small buildings. Select from a range of efficiency tiers to match your budget and energy goals, including variable-speed technologies to precisely match load requirements.

  3. Easy to Design, Install and Operate

    Packaged rooftop units provide cooling, heating, and ventilation in one unit, simplifying system design, installation, and maintenance. Pre-engineered components and factory-installed controls help to ensure on-time and on-budget installation. They use familiar components, are easily adapted to future space changes.

Product Information

  • Ideal for small buildings
  • Single- or multiple-zone options to meet varying building climate control needs
  • Efficiency tiers available to match project budget and energy use goals
  • Pre-programmed, factory-installed digital controls with easy-to-use touchscreen display and mobile connectivity
  • Pre-engineered components designed to work seamlessly for easier installation and maintenance
  • Option for efficient heat pump heating

The Zoned Rooftop System is a fully integrated cooling and heating system that leverages innovative technologies to improve climate control and efficiency in small buildings.


  • Precedent Heat Pump with Symbio Closed

    Precedent® Heat Pump Rooftop Units

    Trane Precedent Heat Pump Rooftop Units, available in all-electric and hybrid dual fuel from 3-25 tons.

  • Business people at hall of office building

    VariTrane® Variable-Air-Volume Units

    Enhance your airflow management with VariTrane® VAV units: rugged variable-air-volume units available in different profiles with digital controls for energy-efficiency.

  • tc-controls-tracer-concierge-building-manager.jpg

    Tracer® Concierge Building Automation

    Trane Concierge offers practical and affordable building wide control for small and mid-sized commercial buildings. It provides integrated management of HVAC systems, lighting and more with factory engineered applications for stronger performance.

  • Air-Fi 4 Capabilities Sensor Left Facing Environment

    Air-Fi® Wireless Communications

    Easy, reliable, and secure networking for Trane® HVAC technology, enabling wireless communication between HVAC systems and building controllers.

 

 

Single-Zone SystemsMultiple-Zone Systems
Two-speedSingle-zone VAVChangeover HybridMZVAV with Terminal Electric HeatMZVAV with Terminal Hot-water Heat
Number of Zones ServedSingle-zone ONLYSingle-zone ONLYMultipleMultipleMultiple
Supply Fan Speed ControlTwo-speedVariable-speed 

Variable Speed (Cooling Mode)

Constant Speed (Heating Mode)

Variable-speedVariable-speed
Rooftop Unit Heat

•None

•Staged

•Heat Pump

•None

•Staged

•Modulating

•Heat Pump

•Staged

•Heat Pump 

•None

•Staged

•Modulating

•Heat Pump

•None

•Staged

•Modulating

•Heat Pump

VAV Terminal UnitsNot Applicable Required (Available   With Optional Heat)Required (With Electric Heat)Required (With Hot Water Heat)
Bypass DamperNot ApplicableRequiredTypically, Not Required

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

FAQs

Your questions about zoned rooftop systems, answered.

Rooftop HVAC systems, typically installed on a building’s roof, integrate heating, cooling, and ventilation components into a single unit. Ideal for commercial buildings and small to medium-sized facilities, these systems offer a space-saving design and help simplify installation and maintenance.

Trane Rooftop systems include VAV with a packaged rooftop unit to help deliver a more efficient multiple zone VAV system.

A rooftop HVAC system operates by conditioning a mixture of ventilation and return air, then efficiently distributing the air through ductwork. Optional multiple zone control is available through use of VAV terminals. 

Featured system component

Enhance Rooftop HVAC Systems Performance with Building Connectivity

Voyager 3 rooftop units, 27.5-5 tons, deliver high-efficiency performance, advanced control and flexible configurations for commercial applications. 

Looking for parts?

Resources & Insights

Explore zoned rooftop system resources with Trane for simplified, cost-effective, efficient cooling and hearing in small buildings.