Cooling Coils and Heating Coils for Air Handlers

Available in 3/8”, 1/2”, 5/8” diameters

Heating or cooling coils optimized for your pressure drop and capacity requirements.

Trane offers heating and cooling water coils, steam coils, and refrigerant coils in various sizes, tube diameters, tube, fin, and casing materials.

  1. SETTINGS OUTLINE  - SVG

    Variety

    Offering a range of heating and cooling water coils, steam coils, and refrigerant coils. Coils can be optimized to meet your specific requirements for capacity, pressure drop, and dimensions. Available in various types, sizes, tube diameters, tube, fin, and casing materials.

  2. HEAT PUMP 2 OUTLINE  - SVG

    Superior Heat Transfer and Cooling

    Unique fin surfaces for Trane coils provide superior heat transfer capabilities and allow greater velocities of air to move through the cooling coil without causing moisture carryover.

  3. TOOLBOX OUTLINE  - SVG

    Built for Your Need

    Infinitely variable fin spacing (IVS) is available on all coil fin surfaces so that heating and cooling loads can be matched more precisely than traditional “fixed” fin spacings, tailoring the coil to the specific application need.

Product Information

  • Offering a range of heating and cooling water coils, steam coils, and refrigerant coils.
  • Coils can be optimized to meet your specific requirements for capacity, pressure drop, and dimensions.
  • Available in various types, sizes, tube diameters, tube, fin, and casing materials.
  • Infinitely variable fin spacing (IVS) is available on all coil fin surfaces so that heating and cooling loads can be matched more precisely than traditional “fixed” fin spacings, tailoring the coil to the specific application need.
  • Coil capacities, pressure drops, and selection procedures are certified in accordance with AHRI Standard 410.

Trane offers heating and cooling water coils, steam coils, and refrigerant coils in various sizes, tube diameters, tube, fin, and casing materials. Download the Quick Reference Guide for more information.

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature
  • tc-contractor-dscf-9887.jpg

    HVAC Maintenance

    Expert HVAC maintenance services help commercial and industrial buildings maximize reliability, improve energy efficiency, and reduce costs. Get preventative maintenance from certified technicians for optimal performance.

Looking for parts?