This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Blower Coil Air Handlers

BCVE_Render_4_FINAL.jpg

Blower Coil Air Handlers

Single Zone VAV Solution

Trane Blower Coil Air Handlers provide an economic and efficient method for heating and cooling in a variety of commercial applications.

Key Benefits:

  • Delivers on sustainability with over 50% reduction in casing leakage from prior designs, energy efficient EC motors, and an increased variety of coil designs to meet decarbonization requirements.
  • Market leading acoustical performance
  • Supports indoor air quality with enhanced static pressure capabilities for today's higher filtration requirements, and improved cleanability with double-wall construction.
Request a Quote

Delivers lower total cost of ownership through energy efficiency

The combination of superior coil performance, high-efficiency EC motor technology, pre-programmed single zone VAV operation sequences, and optional pressure-independent control valves make the Blower Coil an economical and efficient choice for entry-level AHU applications.

Improves indoor environmental quality for occupants

Soft ramp variable speed technology, double-wall construction, and improved inlet and discharge sound attenuators contribute to quiet operation to support a pleasing ambiance in any building. Indoor air quality and stabilized temperature are enhanced through innovative air discharge temperature control algorithms and expanded filtration capabilities.

Streamlined installation and maintenance

Factory-installed and pre-programmed controls, factory addressed optional Air-Fi® Wireless, integrated lifting brackets, and pre-designed valve kits minimize installation time and improve reliability. The VelociTach™ motor control board's LED display and manual controls, along with tool-less filter access panels make diagnostics and preventative maintenance easier than ever before.