VariTrane® Single Duct Terminal Units

Models VCCF, VCWF, VCEF

Overview

Help to control comfort, indoor air quality (IAQ), noise levels and energy consumption with our single duct terminal units.

  • Available Sizes: 4 in. to 16 in. round, 24 in. x 16 in. rectangular 
  • Airflow Range: 0 – 8,000 cfm 
  • Available with hot water or electric reheat
  1. Industry-Leading Energy Efficiency and IAQ Performance

  2. Industry Leading Low Casing Air Leakage Rate

    A robust two-piece casing design and state-of-the-art sheet metal fabrication process minimizes the overall casing leakage rates. These VariTrane® Single Duct Terminal Unit features help to deliver optimal primary air to the space while reducing the risk of condensation exposure, energy consumption and system operating costs.

  3. Tested, Certified and Proven Acoustical Performance

    VariTrane® Single Duct Terminal Unit sound performance is rigorously tested and certified to meet AHRI Standard 880, ensuring you get measurable results you can trust.

  4. Factory Commissioned Controls for Superior Performance

    Our single duct terminal units feature factory mounted, wired and tested BACnet communication controls that are pre-programmed with tested and proven control sequences for optimal performance, assuring seamless integration with Building Automated Systems.

Product Information

  • 1-4 row hot water coils support lower entering water temperatures to meet decarbonization goals
  • Certified Ultra-Low Air Leakage
  • LEED® wrap for preventing contamination during the construction phase
  • Air-Fi Wireless Communication eliminates wiring costs and reduces startup/commissioning time 
  • Factory Installed Piping Package reduces installation time
  • Exhaust box configuration for zone pressurization control applications
  • Integral Attenuator
  • UL-60335 Listed
  • AHRI 880/885 Certified Acoustical Performance
  • Available Inlet Sizes: 4-in to 16-in round and 24-in x 16-in rectangular
  • Airflow Performance Range: 0 – 8,000 cfm
  • Standard IAQ metal encapsulated edges for all insulation options
  • Bottom access panels for improved accessibility to internal components
  • LEED wrap prevents contamination during the construction phase

Product Literature


Related Solutions & Support

  • VariTrane Duct Designer Splash Screen

    VariTrane Duct Designer

    VariTrane Duct Designer streamlines duct design and helps improve calculation precision, enhancing your designs while obtaining a reduced pressure system.

  • Trane Select Assist Sched View

    Trane® Select Assist™

    Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.

HVAC System Retrofits

Not sure where to start? Trane’s experts can evaluate whether a retrofit or replacement will provide the better ROI. We are here to help!