VariTrane® Dual Duct Terminal Units

Model VDDF

Overview

For systems with warm and cold air separately ducted to each unit.

Optional Symbio 500 controller eliminates the need for separate controllers for heating and cooling air dampers.

  • Available Sizes: 4 in. to 16 in. round for both primary and secondary air dampers
  • Airflow Range: 0 - 4,000 cfm
  1. Comfort and Indoor Air Quality

    Dual duct terminal units are equipped with individual airflow sensors per inlet, providing precise control of both temperature and humidity which helps to enhance indoor air quality and zone comfort.

  2. Multizone Systems

    Dual duct terminal units are designed for use in existing multizone applications. They come equipped with a Symbio 500 controller to control both inlets, reducing time during installation and commissioning.

  3. Factory Mounted and Commissioned and Controls

    Factory mounted, wired and tested BACnet communication controls are pre-programmed with tested and proven control sequences for optimal performance, a, assuring seamless integration with Building Automated Systems.

Product Information

  • Factory-mounted Symbio 500 controller eliminates the need for separate controllers for the two inlet dampers
  • Air-Fi® Wireless Communication eliminates wiring costs and reduces startup/commissioning time.
  • The universal right- or left-hand connection design allows handing to be determined during installation

 

  • UL-60335 Listed
  • Airflow Performance Range: 0 - 4,000 CFM
  • Available Primary and Secondary Inlet Sizes: 5-in to 16-in.
  • Standard IAQ metal encapsulated edges for all insulation options
  • LEED wrap for preventing contamination during the construction phase

Product Literature

Installation, Operation, and Maintenance (IOM)

Looking for parts?

Related Services & Solutions

  • VariTrane Duct Designer Splash Screen

    VariTrane Duct Designer

    VariTrane Duct Designer streamlines duct design and helps improve calculation precision, enhancing your designs while obtaining a reduced pressure system.

  • Trane Select Assist Sched View

    Trane® Select Assist™

    Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.

  • Air-Fi 4 Capabilities Sensor Left Facing Environment

    Air-Fi® Wireless Communications

    Easy, reliable, and secure networking for Trane® HVAC technology, enabling wireless communication between HVAC systems and building controllers.

  • Fast paced and ever changing landscape of a dynamic business environment. Abstract business background.

    Building Modernization & Retrofits

    Extend your building’s lifespan while achieving energy savings, compliance, and performance.

Looking for parts?