Indirect Gas Fired Make Up Air Unit

Indoor & Outdoor MUA Units

Overview

Ideal for make-up air applications where easy install and start-up is required.

Designed for indirect fired applications requiring heating, cooling, ventilating and make-up air. Completely packaged, rail-mounted, wired, piped, and test-fired for easy install.

  • Nominal airflow range 800–14,000 cfm
  • Input range: 100–1,200 MBh
  • 18 Guage ZAM Steel Exterior
  • Low internal static pressures
  • ETL Certified
  1. Flexible for Application Specific Needs

    Trane Make-up Air units have many different options that make them the perfect solution for your unique application. 

  2. Large Temperature Rise

    With up to 90°F temperature rise per furnace the Trane Make-up Air units will provide the heating needed for your facility.

  3. Variety of Air Control Configurations

    Trane Make-up Air units feature a variety of air inlet and air control configurations to ensure adequate airflow in your environment. 

Product Information

  • Curb mounted design
  • Left- and right-hand control configurations
  • Indirect fired heat exchanger
  • Adjustable high limit
  • Power exhaust blower
  • Modulating gas valve
  • Optional cooling available on packaged units (DX, Chilled water, or Evaporative cooler)
  • Nominal airflow range 800–14,000 cfm
  • Input range: 100–1,200 MBh
  • 18 Guage ZAM Steel Exterior
  • Low internal static pressures
  • ETL Certified

Product Literature

FAQs

Your make-up air unit heater questions, answered.

Designed for indirect fired applications requiring heating, cooling, ventilating and make-up air. Completely packaged, rail-mounted, wired, piped, and test-fired for easy install.

A  make-up air unit is a ventilation system designed to supply fresh, tempered air to a building to replace air that has been exhausted. It works by drawing in outside air, heating or cooling it to the desired temperature, and then distributing it throughout the space to maintain indoor air quality and pressure balance.

Sizing a make-up air unit involves calculating the air volume required to replace the exhausted air, considering factors such as the building's size, occupancy, and specific ventilation needs. Our account managers can assist you in this process using our advanced selection software to ensure optimal performance and efficiency.

Make-up air units improve indoor air quality, maintain proper air pressure balance, and enhance occupant comfort by providing a consistent supply of fresh air. They also help to reduce energy costs by tempering incoming air to the desired temperature.

The primary difference is their function: a make-up air unit focuses on replacing exhausted air to maintain air pressure balance, while a Dedicated Outdoor Air System (DOAS) is designed to provide 100% outdoor air for ventilation purposes, often with advanced humidity and temperature control features.

Yes, make-up air units can provide both heating and cooling, as well as humidity control, to ensure optimal indoor air quality and comfort throughout the year.

Looking for parts?


  • Service Truck with Air-Cooled Chiller Rentals

    Rentals

    Reliable HVAC and power rental solutions for commercial, industrial, or emergency needs with fast delivery, expert setup, and professional support.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.