Air Handler Accessories

Cooling Coils and Heating Coils for Air Handlers

Trane offers heating and cooling water coils, steam coils, and refrigerant coils in various sizes, tube diameters, tube, fin, and casing materials.

Motorized Impeller Fan Array

  • Available up to 70,000 CFM
  • Array features AMCA 207 wire-to-air efficiency
  • Fan size and quantity are selectable for every cabinet size, making it easy to optimize your selection

CDQ® Desiccant Dehumidifier

  • Available on CSAA sizes 3-50, two wheels available per unit size
  • Airflow capabilities ranging from 1000 to 25,000 cfm
  • 20-300% improvement in dehumidification
  • 5-15F lower dew point temperature
  • 20-80% reduction in cooling and reheat energy

Catalytic Air Cleaning System

More than an air filter, Trane Catalytic Air Cleaning System blends three technologies: filtration, germ-killing ultraviolet light, and a photocatalytic oxidation (PCO) process. 

Energy Recovery Options

Trane offers energy recovery options that responsibly and often cost-effectively repurpose existing, discarded heat for use elsewhere in the building.