A Thermal Battery™ air-cooled chiller plant is a system that stores thermal energy in the form of ice during periods of low electricity demand.
Thermal Battery Ice-Enhanced Air-Cooled Chiller Plant
Overview
Thermal Battery™ cooling made easy.
Simplify design and installation of thermal energy storage with Trane’s Ice-Enhanced Air-Cooled Chiller Plant, helping to reduce energy costs and delivering flexible, sustainable cooling.
-
Cost Savings
Trane's Thermal Battery Air Cooled Chiller Plant operates chillers at night with ambient relief to enhance performance, reduce peak electrical demand to lower energy bills, earn incentives and lower initial costs and maintenance by downsizing chiller capacity.
-
Simplified
The Trane-designed, built, and functionally tested pump skid reduces system complexity, design, and commissioning time.
-
Reliable
Thermal Battery Air Cooled Chiller Plant maintenance is simplified through Trane parts identification and a single-provider warranty, providing long-term reliability.
-
User-Friendly Monitoring
Simple dashboards enable users to easily monitor system operation, including available stored energy, energy use, peak energy demand reduction versus baseline, and estimated cost savings.
Product Information
-
Air-Cooled Chillers and Heat Pumps
Trane’s air-cooled chillers and heat pumps are designed for customizable efficiency, sustainability, and cost-effective thermal management in commercial buildings. -
CALMAC™ Ice Bank ™ Energy Storage Tanks – Model C
Help improve energy savings with the CALMAC™ Ice Bank™ Energy Storage Tank Model C. Ideal for large buildings and district cooling needing effective thermal management, a smaller footprint and reduced installation time. -
CALMAC™ Ice Bank™ Energy Storage Tanks – Model A
The CALMAC™ Ice Bank ™ Model A tank is designed for sustainable thermal energy management in smaller HVAC chiller plant settings. -
Thermal Energy Storage Completion Module
The Trane System Completion Module simplifies thermal energy storage design with pre-engineered, factory-built components, reducing design, installation, and start-up time. -
CALMAC™ Glycol Management System
Simplify your building's cooling system operation with the CALMAC™ Glycol Management System, a glycol feeder that maintains the proper volume of coolant. -
Tracer® SC+ Building Automation System
Tracer SC+ provides powerful building automation, enhancing control over comfort and efficiency. It supports Trane and non-Trane equipment, ensuring seamless integration and improved performance.
-
Trane TRACE® HVAC Design Software
For over five decades, TRACE® has been at the forefront of building design and analysis, setting the standard for excellence and innovation. Our legendary software program has empowered countless professionals to design with ease and innovate with confidence. -
Trane® Design Assist™: An intuitive tool for creating scalable, high-performing Building Automation System designs. Register for free and start designing today!
Product Literature
FAQs
Your questions about air-cooled chiller plant systems, answered.
Air-cooled chiller plants or Thermal Battery™ plants create and store ice during periods of low electricity demand, typically at night when utility rates are lowest. The stored ice is then used during peak demand periods to provide cooling, reducing the need for additional costly electricity from the grid.
The system enhances energy use, helping to lead to lower utility costs, and fosters sustainability by consuming no water and supporting renewable energy integration. User-friendly dashboards and preprogrammed controls simplify monitoring, installation, and commissioning.
Air-cooled chillers, ice storage tanks, a system completion module, and programmed controls work together to help provide efficient and sustainable cooling, enhance energy use, assist in reducing peak energy demand, and lower utility costs.
Air-cooled chiller plants help to provide significant cost savings, improve energy use, promote sustainability and are easy to install.