Impack™ Small Packaged Units

Model 2 - 5 Tons

Overview

Packaged rooftop units for small commercial buildings.

  • Capacity Range: 2-5 Tons
  • Types: Cooling Only, Gas/Electric, Heat Pump & Hybrid Dual Fuel
  • Efficiency Options: Standard and High
  • Controller: Electromechanical
  • Refrigerant: R-454B
  1. Affordable Comfort

    For smaller commercial spaces, Trane 2-5-ton rooftop units provide the comfort you want at the price point you need. Tailor your unit with our many accessory options to serve any customer need.

  2. Reliable Performance

    Unmatched cooling and heating efficiency along with Trane quality mean years of reliable performance from your rooftop packaged unit.

  3. Easy to Service

    Trane small package units are designed for easy access to components with single side serviceability simplifies maintenance and repairs.

  4. Decarb Ready

    Our 2 - 5 ton RTUs are available in all-electric heat pumps or hybrid dual fuel.

  5. Energy Efficient

    Trane small package units are designed with energy efficiency in mind, offering ratings up to 15.2 SEER, depending on the specific model and configuration.

Product Information

  • Spine fin coil for excellent heat transfer
  • Single or three phase
  • Allows for slab and rooftop installation
  • ClimaTuff™ compressors
  • Options: 1-2" Filter Frame, Lifting Lug Kit, Manual Fresh Air Damper, Hinged Filter Access Door, Crankcase Heater, Low Ambient Control Kit, Evaporator Defrost Control Kit
  1. 1ph Units

    • 14 SEER2 Air Conditioner: 5TCC4
    • 14 SEER2 Heat Pump: 5WCC4
    • 14 SEER2 Gas Electric: 5YCC4
    • 15 SEER2 Dual Fuel: 5DCZ5
    • 15 SEER2 Heat Pump: 5WCZ5
    • 15 SEER2 Gas Electric: 5YCZ5
  2. 3ph Units, All Families Available in 230V and 460V

    • 14 SEER2 Heat Pump: 5WCC4
    • 14 SEER2 Gas Electric: 5YCC4
    • 15 SEER2 Heat Pump: 5WCZ5
    • 15 SEER2 Gas Electric: 5YCZ5
  • 1 stage – 10 years for compressor/coil/parts
  • 2 stage – 12 years for compressor/coil/parts
  • Dual Fuel & Gas/Electric - 20 years for heat exchanger

Product Literature

Looking for parts?

Frequently Asked Questions

A small, packaged HVAC unit is an all-in-one heating and cooling system housed in a single, outdoor cabinet. Unlike a split system, all components (compressor, coils, fan, and heating elements) are factory-assembled together. Typically installed on a roof or ground-level slab, it frees up indoor square footage and simplifies installation.

An HVAC small, packaged unit heats, cools, and ventilates a building by using a compressor, condenser, evaporator, blower, and heating elements. It circulates air, absorbs indoor heat, and releases it outside. 

Solutions & Support

  • Foundation medium curb rooftop

    Light Commercial HVAC Replacement

    Count on your local Trane replacement specialists for all your immediate, emergency and planned 3-25 ton rooftop, split system and ductless replacement needs.

  • Trane Commercial Equipment Rebate Finder

    Find available commercial and industrial prescriptive rebates on select Trane equipment in your area. This rebate finder only covers Trane’s commercial unitary, ductless, and applied equipment. It does not include rebates for lighting, controls, demand response programs, custom rebates or any other systems/services rebates.