Trane Engineers Newsletter Live is a series of programs focused on the design and control of heating, ventilating, and air conditioning (HVAC) systems. The content is objective, technical and educational.
The intended audience of the program series is HVAC system designers. However, depending on the topic, a given program may also be of interest to others in the industry. All programs are AIA approved and many are USGBC approved for LEED credentialing maintenance. Attendees can earn up to 1.5 CE hours by participating.
Program DVDs are available to order. Many of the programs are also available on-demand at no charge for Continuing Education credit.
Contact your local sales office for more information!
Engineers Newsletter Live Program DVDs
Depending on your state board, many can be applied as PDH credit toward Professional Engineers (PE) credentialing maintenance.
*Indicates program is approved for continuing education credit. Additional information available in program listings.
-
ASHRAE Standard 62.1-2004: Ventilation Rate Procedure*
-
ASHRAE Standard 62.1-2010
-
ASHRAE Standard 90.1-2010*
-
ASHRAE Standards 62.1 and 90.1, and VAV Systems*
-
Acoustics in Outdoor Applications
-
Acoustics: Evaluating Sound Data
-
Advanced System Control Strategies (2000)
-
Air and Waterside Economizing
-
Air-Handling Systems, Energy and IAQ*
-
Air-To-Air Energy Recovery (2000)
-
Air-to-Air Energy Recovery*
-
Airside Economizers (2006)
-
All-Variable-Speed Chilled-Water Plants
-
Applying Variable Refrigerant Flow
-
Building Moisture And Humidity Management (2000)
-
Building Pressurization (2003)
-
Central Geothermal System Design and Control*