CALMAC™ Ice Bank ™ Energy Storage Tanks – Model C

Models 1045C, 1082C, 1098C, 1105C, 1190C, 1220C, 1320C, 1500C

calmac-storage-tank.jpg

Overview

Cost effective thermal energy storage with high reliability, low maintenance, and flexible installation.

  • Capacity Range: 41-486 ton-hours
  • Internal header with two, three, or four 4-inch flanged connections
  • Easily adaptable to reverse return configurations
  • Ideal for various large commercial applications
  1. Flexible Installation Options

    The CALMAC ice-based Model C thermal storage tank features internal headers and flanged connections, reducing external piping and footprint. This design allows for flexible siting arrangements and faster installation, making it a convenient and cost-effective solution for various site configurations.

  2. High Reliability and Low Maintenance

    Engineered for high reliability, the ice-based Model C thermal storage tank includes a welded polyethylene heat exchanger that significantly reduces maintenance needs. With pressure ratings up to 125 psi, these tanks deliver long-term performance and minimal upkeep, providing consistent, hassle-free operation.

  3. Energy Cost Savings

    The CALMAC Model C thermal storage tank enables effective thermal energy management, allowing energy to be stored during off-peak hours and used during peak demand. This approach lowers energy costs and operational expenses, helping customers achieve substantial savings on utility bills.

Product Information

  • Capacity Range: 41-486 ton-hours
  • Internal header with two, three, or four 4-inch flanged connections
  • Easily adaptable to reverse return configurations
  • Ideal for various large commercial applications

FAQs

Your energy storage questions, answered.

Ice-based thermal energy storage is a system that uses ice to store cooling or heating energy. During off-peak hours, a chiller produces ice, which is stored in tanks. This stored energy is then used to provide cooling or heating during peak hours, reducing the need for chiller operation when electricity rates are higher.

Ice-based thermal energy storage works by utilizing a chiller to freeze water mixed with glycol in storage tanks during off-peak hours. The ice is built uniformly around a heat exchanger inside the tank. During peak hours, the stored ice melts, cooling the glycol solution, which is then circulated to meet the building's thermal management load.

Thermal ice-based storage is worthwhile for HVAC chiller plants when there are significant peak demand charges or time-of-use rate structures, as it allows for energy consumption to be shifted to off-peak hours, reducing costs. It is also beneficial in facilities with high cooling or heating demands. Available incentives from utility companies or government programs can help further enhance ROI, making it a cost-effective solution for long-term savings.*

* Trane does not provide tax, legal, or accounting advice. This material is for informational purposes only and it should not be relied on for tax, legal, or accounting advice. Tax law is subject to continual change. All decisions are your responsibility and you should consult your own tax, legal, and accounting advisors. Trane disclaims any responsibility for actions taken on the material presented.

Customer Stories

Discover how we’ve helped customers like you.

  • 11_Madison_Ave_Thumbnail_992x600px_v01.jpg

    Sustainable Transformation: Trane’s Thermal Energy Storage System at 11 Madison Avenue, NYC

    Discover how Trane’s innovative Thermal Energy Storage (TES) system helped SL Green Realty reduce greenhouse gas emissions and achieve significant cost savings while enhancing the cooling efficiency of the iconic 11 Madison Avenue building in Manhattan.

  • Corrected_Pueblo_County,_CO,_Courthouse_IMG_5089.jpg
    • Customer Story & Case Study

    Pueblo County Courthouse

    Pueblo County Courthouse upgraded with Trane's chiller plant and automation system, cutting energy costs by 24%, saving $45,000 annually, and earning ENERGY STAR® certification.

  • Chesapeake-Regional-Medical-page.JPG
    • Customer Story & Case Study

    Chesapeake Regional Medical Center

    Chesapeake Regional Medical Center upgraded its chiller plant with Trane, increasing capacity, adding redundancy, and saving $150-200k annually in energy costs.

  • Teacher in Library
    • Customer Story & Case Study

    Allen County Public Library

    Allen County Public Library upgraded and integrated its HVAC, fire alarm, and security systems with Trane, achieving significant energy savings and improved system control across 14 locations.

Looking for parts?

Discover More of What’s Possible with Trane 

  • design-and-analysis-tools-1400x600-web-banner.jpg

    HVAC Design and Analysis Tools

    Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world.

  • Ensemble on a Desktop

    Building Control Solutions

    Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.

  • Happy business people, handshake and meeting in teamwork for partnership or collaboration in boardroom. Woman person shaking hands in team recruiting, introduction or b2b agreement at the workplace

    Energy Services

    Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.

  • Business people working in the modern office

    Building Decarbonization Solutions

    The journey to decarbonize your building is uniquely yours and Trane can meet you at any point. Whether policy, regulations or your own ESG goals are motivating your building to change, Trane has the answers.