Data Center Cooling Systems, Equipment & Services for Critical AI Infrastructure

Trane data center cooling equipment is built to meet the toughest demands of data center operations. Powered by legacy expertise, our products are engineered for fast deployment, peak performance, and seamless scalability.

Why Choose Trane

Supporting AI Infrastructure with Right-fit Data Center Cooling Systems

Trane delivers comprehensive thermal management solutions for hyperscale and colocation facilities. Our data center products include chillers, controls, fan coil walls, and liquid cooling paired with local expert service to boost efficiency, support sustainability, and scale as your needs grow.

  1. Energy-efficient thermal management, built for AI workloads

    Trane data center chillers are designed to handle demanding applications, with advanced features that cut operational costs and reduce environmental impact.

  2. Fast deployment & consistent cooling with advanced control

    Trane data center cooling systems use advanced controls for reliable, quiet operation, rapid restart, and low peak power consumption, even in high ambient conditions.

  3. AIR FLOW OUTLINE  - SVG

    Reliable airflow & smarter space usage

    For high-density environments, Trane data center air handlers provide exceptional airflow and precise temperature control to help maximize space and ease system loads.

  4. WATER COOLED SYSTEM OUTLINE  - SVG

    AI-ready liquid cooling with maximum efficiency

    Direct-to-chip efficiency combined with Trane liquid cooling solutions support the demands of AI workloads without compromising uptime or energy performance.

Coolant Distribution Units

CDUs help data center operators deploy, manage, and scale liquid cooling for AI, HPC, and high-density environments. Trane CDUs are direct-to-chip cooling distribution units that deliver up to 14MW of cooling capacity, the most in their size class.

GigaModular™ CDU

GigaModular™ modular coolant distribution unit helps AI, HPC, and hyperscale data centers scale liquid cooling faster with centralized control and 2.5MW modular growth.

CDU - 1MW

CDU-1MW is a high-capacity coolant distribution unit for AI infrastructure, combining resilient controls, serviceable design, and high-density cooling performance.

Data Center Chillers

Trane data center chillers deliver scalable, energy-efficient cooling with water- and air-cooled options, free cooling, rapid restart, low-GWP refrigerant, and high-ambient performance to reduce energy usage, simplify deployment, and lower total cost of ownership.

Ascend™ Air-Cooled Data Center Chiller

Discover Trane Ascend ACR data center chiller: up to 2MW cooling capacity, integrated free cooling, high-ambient temperature operation, and zero water waste.

CenTraVac® Water-Cooled Data Center Chillers

CenTraVac® water-cooled data center chillers deliver up to 21MW of cooling with rapid restart, wide operating flexibility, and ultra-low-GWP R-1233zd efficiency.Trane CenTraVac water-cooled centrifugal chillers feature a time-tested low-pressure design utilizing ultra-low GWP refrigerants R-514A and R-1233zd.

Air-Cooled Magnetic Bearing Chiller

Maximize cooling efficiency and reduce costs with Trane’s Air-Cooled Magnetic Bearing Chiller. Ideal for data centers, it offers advanced control and sustainability. Request a quote today!

Data Center Air Handling Units

Trane data center air handlers deliver high-capacity, reliable cooling for hyperscale and colocation facilities. Featuring modular designs, compact footprints, and factory-installed controls, our AHUs 

Computer Room Air Handler for Data Centers

Trane’s Computer Room Air Handler (CRAH) is essential for cooling central IT infrastructure, ensuring stable and reliable operation of critical equipment.

Fan Coil Wall for Data Centers

Trane's data center fan wall units maintain precise temperature and humidity in server rooms, helping mission-critical data center uptime and reducing energy consumption.

Advanced Data Center Cooling Systems

Trane data center cooling systems include advanced chiller plant designs, thermal energy storage, and integrated control solutions to boost efficiency, reduce peak demand, lower energy costs, and support scalable, high-performance operations.

Comprehensive Chilled Water Systems

Comprehensive chilled-water systems employ best practices in chiller plant design that align with current industry guidance for achieving high performance cooling, heating, and ventilation, all while reducing first cost.

Thermal Battery Energy Storage Systems

Trane® Thermal Battery™ Storage systems help lower utility bills, increase sustainability, and provide greater operational flexibility by integrating thermal energy storage.

Data Center Optimization Services

Trane data center services are designed to prevent downtime and ensure optimal performance, from commissioning and retrofits to maintenance and long-term service plans.

  • Professional key performance indicator KPI metrics dashboard for sales and business results evaluation and review system to strategic business planning concepts, mobile app and screens chart analysis

    Building Optimization and Performance

    Trane’s building optimization solutions utilize monitoring, energy efficiency measures, and AI technologies to boost your building performance and sustainability.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.

  • Ensemble on a Desktop

    Building Control Solutions

    Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.

Reference Designs

Accelerate data center cooling infrastructure with Trane reference designs

Our engineer-ready data center reference designs include detailed system layouts, temperature and flow data, and best practices for integrating air- and liquid-cooling, optimizing redundancy and maximizing free cooling. Use them as a proven blueprint to accelerate data center design, reduce water usage, and balance performance with energy efficiency.

Data Center Heat from AI Data Speed

Insights

Browse our latest insights on data center cooling strategies & support services.

  • Advanced Data Center Server Racks in High-Tech Facility
    • Blog

    Waste Heat Recovery for Data Centers

    Esti Tierney, Product Manager - Centrifugal Chillers for Trane, explores how to give purpose to all the power and energy we already have and turn it into a strategic advantage.

    June 11, 2025

  • Data Centers: Hot Servers, Cool Solutions

    Today, Sam Brown, Chief Development Officer at Serverfarm, joins hosts Charlie Jelen and Dan Gentry for a deep dive into the world of data centers.

    September 09, 2025

Data Center Frequently Asked Questions

Data center cooling methods include air cooling, liquid cooling, in-row cooling, rear door heat exchangers, chilled water systems, direct expansion (DX) cooling and economization or free cooling. Some data centers have hybrid cooling strategies that employ multiple cooling methods. Each data center cooling solution is designed to manage heat, improve efficiency and support reliable IT performance.

Data center cooling works by removing heat generated by servers, storage and networking equipment. Cooling systems control temperature, airflow, and humidity using technologies such as computer room air conditioners (CRACs), computer room air handlers (CRAHs), liquid cooling and containment strategies to protect uptime and equipment performance.

Calculating data center cooling requirements involves several steps to manage the heat generated by IT equipment. 

First, determine the total power consumption of all equipment in kilowatts (kW), including servers, storage, and networking devices. Convert this power consumption into heat load, with one kW equivalent to approximately 3,412 BTUs per hour. Calculate the cooling capacity needed by dividing the total heat load in BTUs by 12,000 to get the required cooling capacity in tons. Consider factors like data center layout, airflow management, and cooling system efficiency. Hot and cold aisle containment can improve efficiency, and advanced cooling techniques like liquid or free cooling may affect requirements. Account for redundancy and future growth, ensuring cooling systems can handle peak loads and have backups. Regularly monitor cooling performance to identify improvements and maintain efficiency. When planning for the future, determine necessary adjustments to accommodate growth and other foreseen changes and work with a design professional to ensure code compliance. Following these steps ensures your data center can effectively manage heat and maintain optimal conditions.

The water needed to cool a data center varies based on cooling methods, facility size, and system efficiency. Traditional systems like cooling towers and chilled water systems use significant water to dissipate heat, especially in large data centers. Typical usage can range from thousands to millions of gallons annually. Efficient technologies, such as closed-loop systems and liquid cooling, reduce water usage by recirculating water or using specialized coolants. Air-cooled systems and free cooling techniques use ambient air, further reducing water needs. Implementing water-efficient practices, like optimizing cooling tower operations, deploying adiabatic assisted cooling, and using recycled water, helps minimize consumption. Regular monitoring and maintenance ensure optimal performance. Adopting these practices allows data centers to manage water usage effectively while maintaining efficiency.

 

Cooling technologies have a major impact on data center sustainability because they influence energy efficiency, water use and carbon emissions. Advanced data center cooling solutions and strategies, such as liquid cooling, free cooling, economizers, and intelligent controls, can reduce energy consumption, lower operating costs and support more sustainable data center operations.

Data center cooling systems are specifically designed to remove heat from IT equipment and maintain precise environmental conditions around critical loads. Data center HVAC systems are broader building systems that focus on comfort cooling or heating for occupants. These systems manage heating, ventilation, and air conditioning for the entire facility, including offices, support spaces and sometimes the data hall.

Connect with an expert.

Still not sure which solution is right for you? Connect with a Trane expert.

Prefer to chat with someone at your local Trane office?

Opt-in and get the latest data center news

Stay informed on the latest trends and solutions to mitigate your challenges including waste removal, heat reuse, energy storage, noise pollution and more.

Subscribe