Energy Storage Solutions

Aging grids, renewable integration, and severe weather are shaping the future. Enhance grid resiliency and help cut energy costs with agile HVAC operations.

Benefits of energy storage

Energy in reserve for future use.

Future-ready buildings with flexible thermal management systems can adapt to a changing grid. Our energy storage technologies enhance grid resilience, reduce thermal management costs with intelligent demand flexibility, and help reduce environmental impact for businesses and utilities alike. 

Ready for energy self-sufficiency? Our distributed energy resources offer the way forward.

ASHRAE Research Paper-1607. January 2018.

  1. Enhanced Grid Stability

    Reduce grid strain by shifting energy use away from high demand periods. Energy storage provides flexible capacity to respond to energy demand fluctuations.

  2. Reduced Energy Costs

    Permanent peak load reduction stores energy when the rate of electricity is low, reducing utility costs. Get paid for load shifting by reducing energy use during demand response events.

  3. Greater Resiliency

    Sustain uninterrupted power and help protect business operations from unexpected grid outages, maintenance work, or severe weather disruptions.

  4. Greater Resource Efficiency

    Increase the use of renewable energy by up to 50%. (Source. ASHRAE®) Energy storage captures renewable energy when it's plentiful and dispatches it during low intensity periods.

Energy Storage System Solutions

By combining product knowledge, applications expertise and services, Trane can help you develop a comprehensive strategy incorporating tailored energy storage equipment, building controls and more.  Get help defining your exact system needs based on your building requirements and goals.

CALMAC™ Ice Bank ™ Energy Storage Tanks – Model C

  • Capacity Range: 41-486 ton-hours
  • Internal header with two, three, or four 4-inch flanged connections
  • Easily adaptable to reverse return configurations
  • Ideal for various large commercial applications

CALMAC™ Ice Bank™ Energy Storage Tanks – Model A

  • Capacity Range: 41-162 ton-hrs
  • Glycol based
  • Two inlet/outlet flanged connections
  • Fork lift base

Thermal Battery Ice-Enhanced Air-Cooled Chiller Plant

Ice-enhanced air-cooled chiller plants simplify design and installation of thermal energy storage systems, helping to reduce energy costs and deliver flexible, sustainable cooling.

Geothermal Heat Pump Systems

Trane's geothermal heat pump systems, provide year-round climate control and energy efficiency. Help reduce energy costs and decarbonize your building.

Building Control Solutions

Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.

Energy Storage Solutions and Support

Looking for Energy Storage Incentives?

Gain insights on regulatory compliance, policies and incentives impacting commercial buildings today and expert guidance to help you adapt for tomorrow. 

Empower Energy Independence

 Unlock the potential of distributed energy resources (DERs) to meet your requirements and goals.

Embark on your sustainability journey

Our custom decarbonization strategies balance financial, operational and regulatory variables to deliver the outcomes that matter most to you.

FAQs

Your energy storage questions, answered.

Energy storage captures energy for later use, balancing building thermal loads building thermal loads and imbalances of utility grid electrical demand and production.

Energy storage comes in many forms including, i.e. chemical energy for electrical energy storage systems (BESS), mechanical gravitational energy for pumped hydro and thermal energy for cooling and heating buildings or processes.

Utility-scale energy storage may be utilized on the grid to support grid level functions. Distributed energy storage supports local building energy management.

Thermal energy storage (TES) is the most common type of energy storage utilized in commercial buildings. Thermal energy storage comes in the form of geothermal systems, chilled water systems, ice storage systems and storage-source heat pump systems.

An energy storage system (ESS) is a group of components that’s sole purpose is to capture energy stored at one time to use at another time, for a useful purpose such as lighting, heating and cooling.

ESS includes a mechanism or device to transfer energy and may also convert energy, an energy storage component and control system.

In commercial HVAC, an energy storage system may include electric chillers, thermal energy storage tanks, or batteries, which are enabled by a building automation system.

Similar to food in the cupboard or body fat, energy is stored until it’s needed.

First, energy is transferred from one place to another (e.g. heat inside a building transfers to an energy storage medium). In some cases, e.g. batteries, energy is converted from one form to another. (i.e. electricity to chemical).

Next, the energy is stored in the medium (i.e. batteries, water, earth).

Control systems intelligently manage when and how much energy is captured, transferred and released.

In commercial building energy storage systems, Thermal Energy Storage (TES) stores thermal energy in the form that the energy will be used in, for cooling or heating. There are many forms of TES systems including thermal energy storage systems that utilize ice or chilled water as a medium and geothermal which captures energy from the earth. Both store and discharge large amounts of energy over short to long durations (typically 2 to 8 hours). Both systems work in tandem with heat pumps or chillers to transfer energy.

In comparison, Electrical Battery Energy Storage Systems (BESS) store chemical energy and are well suited to provide fast discharge for electric equipment, e.g. lights, elevators, escalators and computers.

Together, BESS and TES are complete commercial energy storage solutions.

Resources & Insights

Explore energy storage resources with Trane for resilient, sustainable, cost-effective systems.