Blower Coil Unit

Trane blower coil units are a cost-effective, efficient way to heat and cool commercial spaces

Overview

Single Zone VAV solution.

Trane blower coil units are a cost-effective and efficient way to heat and cool commercial spaces.

  • Airflow Performance ranging up to 4000 CFM
  • 4″ total static pressure supports MERV8, MERV13 high-efficiency filtration
  • 1″ double wall casing construction (optional)
  • Factory shipped piping kit with optional Pressure Independent Control Valve
  • Single Zone VAV control
  1. Delivers Lower Total Cost of Ownership through Energy Efficiency

    Trane blower coil air handlers are an economical and efficient choice for entry-level AHU applications. Our blower coil units combine superior coil performance with high-efficiency EC motor technology.

    Additionally, they come with pre-set single-zone variable air volume sequences and optional pressure-independent control valves.

  2. Promotes Comfort and Indoor Air Quality

    Trane Blower Coil units offer excellent acoustical performance, thanks to soft ramp variable speed fan technology, optional double-wall construction, and optional discharge and inlet sound attenuators. Indoor air quality for occupants is improved with blower coil units through enhanced air filtration capabilities and innovative air discharge temperature controls.

  3. Streamlined Installation and Maintenance

    The blower coil unit controls are installed and programmed at the factory. Optional Air-Fi® Wireless is available. Lifting brackets are integrated. Valve kits are pre-designed to make installation quicker and more reliable.

    The VelociTach™ motor control board has an LED display and manual controls. It also has tool-less filter access panels, making diagnostics and maintenance easier than ever. 

Product Information

1
Double wall casing option
Ensures insulation fibers are out of the air stream and simplifies routine maintenance.
2
MERV 13 filter option (LEED)
MERV 13 filters capture particles as small as 0.3-1.0 um- this includes bacteria, smoke and dust - and can help earn a point toward a LEED certification. 
3
Filter fit and accessibility
An optional bottom (horizontal units) filter access box is available to improve accessibility. Easy filter access facilitates scheduled changes. Tool less service enhances easy serviceability. 
4
Removable, sloped drain pain
Sloped drain pans eliminate water accumulation and associated mold growth. Removable drain pans are easily cleaned during routine maintenance. 
5
Increased static pressure capabilities
Increased static pressure capabilities

6
Non-corrosive drain pan
Drain pan will not rust and minimizes the possibility of drain clogs, preventing water accumulation. 
7
Coil mounting
Coils are conveniently mounted above the drain pan on rails so they can slide in and out for easy cleaning. 
8
EC Motor
Variable speed ECM technology means units operate at low speeds for more time. This improves dehumidification, a key factor for IAQ and comfort. 
9
Factory programmed mounted controls
Pre-programmed Single Zone VAV control enables improved part load dehumidification​
blower-coil.png
  • Airflow Performance ranging up to 4000 CFM
  • 4” total static pressure supports MERV8, MERV13 high-efficiency filtration
  • 1” double wall casing construction (optional)
  • Factory piping kit with optional Pressure Independent Control Valve
  • Single Zone VAV control

Trane Blower Coil Feature Overview

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Looking for parts?