Stealth™
Helical Rotary Chiller
Model RTAE

150 to 300 Tons

Trane® Stealth air-cooled chillers deliver the highest combination of part-load and full-load efficiencies and the lowest published sound levels. No other air-cooled chiller can match this kind of efficiency or sound performance.

Why Trane Stealth air-cooled chillers?

  • Industry-leading efficiencies with no need to compromise —Up to 12.1 EER at full-load operation; up to 20 IPLV at part-load operation.
  • Quiet operation and multiple acoustic treatment optionsproviding the flexibility to meet your building's specific needs — including the InvisiSound Ultimate package, which achieves the lowest published sound levels in the industry!
  • Durability and performance: delivering improved reliability and lower maintenance requirements with technologies designed to last the life of the chiller, and features like all-aluminum condenser coils to minimize the risk of galvanic corrosion and coils' transverse "open V" design to allow easier cleaning from the inside out, to help keep the chiller operating at peak efficiency.


The highest efficiencies. The lowest sound levels. Superior technology. Low maintenance. All with the cooling performance and legendary reliability you expect from Trane. 

To learn more about the features and performance of Trane Stealth chillers, contact your local Trane account manager.

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

If you are interested in CAD template drawings for Trane air cooled chillers contact your local Trane sales office and work with a sales representative. Fully configured 3D CAD template drawings are available in AutoCAD dwg, dxf, or Revit file format.  Your sales representative can help you obtain the right unit selection and CAD file for your application.

CDS Customer Support 
Call 608.787.3926 or submit a question online.


Catalog Central
Access the latest product catalogs, brochures and specifications from Trane.

Pre-Packaged Solutions (PPS)
Access our portfolio of pre-engineered solutions.