- Optimized for part-load efficiency and low sound
- A range of optional acoustic packages keeping sound as low as 95 dBA
- Simplified maintenance
- Optional thermal battery storage
- Optional heat recovery, integrated pumping packages
Ascend™ ACS Air-Cooled Chiller
Model ACS
Overview
Energy-efficient, quiet, and customizable ACS chillers.
- Capacity Range: 140-230 Tons
- Operating Map:
- Cooling: Chilled fluid 0°F to 68°F
- Cooling: -20°F to 125°F ambient
- Heating: Heat Recovery up to 140°F
- Compressor: Scroll with intermediate discharge valves (IDV)
- Refrigerant: Next-gen, low-GWP R-454B
- Controller: Symbio® 800
-
The Right Balance of Energy Efficiency and Quiet Operation
The ACS model, part of Trane’s Ascend™ line of air-cooled chillers, offers just the right balance of energy efficiency and quiet operation. ACS models, in particular, are optimized for part-load efficiencies, making them ideal for buildings with a large amount of off-peak operation.
-
Choose the Sound Treatment that’s Right for You
ACS chillers offer flexible acoustic options, allowing you to choose the level of sound treatment that best meets application requirements, with packages that offer sound power levels as low as 95 dBA at AHRI® conditions for full-load operations. As a result, ACS chillers are especially well-suited for residential or school environments where sound sensitivity is a top priority.
-
Partial Heat Recovery for Enhanced Efficiency
The ACS model features a partial heat recovery option, allowing you to capture and reuse waste heat for other applications within your building. This not only enhances overall energy efficiency but also reduces operating costs and environmental impact. Ideal for facilities looking to maximize resource utilization and sustainability.
Product Information
- Capacity Range: 140-230 Tons
- Operating map:
- Cooling: Chilled fluid 0°F to 68°F
- Cooling: -20°F to 125°F ambient
- Heating: Heat recovery up to 140°F
- Compressor: Scroll with intermediate discharge valves (IDV)
- Refrigerant: Next-gen, low-GWP R-454B
- Controller: Symbio® 800
High Performance Systems
Our experts can help you design a highly efficient full thermal management system to meet your needs today and tomorrow.
At Trane, we understand the comprehensive system-wide aspects essential for effective thermal management of your building, starting with your chiller. Enhance your results with integrated cutting-edge technology, precise controls, pre-engineered tools, and optional services. Why settle for less? Rely on Trane's unstoppable end-to-end solutions. Together, we'll solve it.
Looking for parts?
Discover More of What’s Possible with Trane
-
Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.
-
Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.
-
HVAC Design and Analysis Tools
Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world. -
Maintenance and Repair Services
Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.