Liquid Cooled Load Bank Rental

Support data center commissioning and integrated system testing with Trane liquid cooled load bank rentals designed for reliable, temporary thermal load simulation.

Trane Liquid Cooled Load Bank Rentals are engineered to simulate real-world cooling and electrical demands in data centers and high-performance computing (HPC) environments. Purpose-built for commissioning, start-up, and integrated system testing, these units help verify cooling system performance before critical equipment is placed into operation. 

  • Simulates real-world thermal loads for data center commissioning and integrated system testing 
  • Supports new construction, facility expansions, and equipment upgrades 
  • Standardized design enables rapid deployment and dependable operation 
  • Ideal for high-performance computing (HPC) and mission-critical environments
  • Backed by Trane Rental Services with 24/7 technical support, emergency dispatch, and availability checks 
  • Stainless steel wetted components provide long-lasting durability and reliable performance 
  • Siemens S7 control platform with a 9-inch HMI enables simple operation and system monitoring 
  • Customizable load steps with SCR modulation support a variety of testing requirements 
  • Camlock power connections and 4-inch flanged water connections simplify installation 
  • Heavy-duty casters and forklift pockets allow for easy transportation and positioning 
  • Flow, pressure, and temperature control with integrated alarms helps improve testing accuracy 
  • NEMA 4 enclosure with IP65 ingress protection supports dependable operation in demanding environments 
  • Supported by Trane Rental Services with 24/7 technical expertise and rapid response 
  • Manufacturer: Thermon Poseidon 
  • Voltage: 415V or 460V (3-Phase, 60 Hz) 
  • Capacity: 575 kW at 415V; 640+ kW at 480V 
  • Maximum Flow Rate: 300 GPM 
  • Connections: 4-inch Grooved Water Connections 
  • Pressure Rating: 160 psi (11 bar) at 195°F (90.5°C) 
  • Enclosure: NEMA 3R/IP14 Protection 
  • Certifications: Meets ASME (with CSD-1), NEC, ANSI, and UL standards 

View All Trane Rental Equipment

Trane Rental Services has an impressive array of HVAC rental and power generation rental equipment. Our capabilities include 1- to 1,000-ton units of cooling, 36 kW to 1.5 MW of power generation, and electric or indirect fired heaters up to 512,000 btus.

FAQs

Your questions about liquid cooled load bank rentals, answered.

A load bank is a testing device that simulates the electrical and thermal load of operating equipment. It allows you to test cooling systems, generators, and other critical infrastructure under controlled conditions before they are placed into service.

A load bank applies a controlled electrical load and converts that energy into heat, allowing connected cooling systems to operate as they would under real-world conditions. This helps verify system performance, identify potential issues, and confirm equipment is ready for operation before it supports critical applications.

Trane offers liquid cooled load bank rentals designed for data center commissioning, integrated system testing, and high-performance computing (HPC) environments. These units simulate real-world thermal loads and support temporary testing during new construction, equipment upgrades, and facility expansions.

Load bank testing is the process of using a load bank to verify that cooling and electrical systems perform as designed under simulated operating conditions. It helps identify issues before startup, supports commissioning, and improves confidence that mission-critical equipment is ready for service. Trane provides load bank testing services to support commissioning, maintenance, and system validation. Testing is commonly performed during initial commissioning, after major system modifications or repairs, and as part of a preventive maintenance program to help verify ongoing system performance.

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals