Trane® / Mitsubishi Electric SMART MULTI® Series Indoor Units

Overview

Stylish High-Performance Indoor Units to Match Your Space

Compatible indoor units for the SMART MULTI® series come in a variety of forms including wall-mounted units, floor-mounted units, ceiling-recessed units and ducted options.

  1. Control the temperature in every room

    Indoor units options let you heat or cool each room separately, so everyone gets their perfect comfort level.

  2. Enjoy peace and quiet

    Designed to run quietly, our indoor units with low noise levels, making them perfect for shared spaces or places where you need some peace.

  3. Find the right fit for your space

    Whether you need cassette, wall-mounted, floor-mounted, or ceiling-concealed ducted units, we have options to match your design and installation needs.

Product Information

  • Single & Multi Zone: Three-phase SMART MULTI® can connect to as many as 12 Nv- and P-Series indoor units and up to 30 CITY MULTI® units, while Single-phase SMART MULTI connects to as many as 8 Nv- and P-Series indoor or 12 CITY MULTI indoor units. Connectable capacity is dependent on the outdoor model number.
  • Swing Mode: indoor unit can move air throughout the room like an oscillating fan.
  • Powerful Mode: this feature temporarily drops or raises the set temperature for 15 minutes so that automatic fan speed adjustments made possible by the INVERTER will more quickly bring the room to occupants desired temperature.
  • Available with select indoor unit models, the 3D i-see Sensor® scans each room to produce a complete thermal profile that includes heat signatures based upon size, temperature and movement.

M&P Series Indoor Units that are Connectable to SMART MULTI® 

  1. MSZ - Wall-mounted

    M Series Indoor Unit - MSZ
    • Slim wall-mounted indoor units provide zone comfort control
    • Dual Barrier Coating applied to the heat exchanger, vanes and fan to prevent hydrophilic and hydrophobic dirt build-up
    • Multiple fan speed options: Quiet, Low, Medium, High, Super-high, Auto
    • Double Vane features for separates airflow to deliver air across a large area and simultaneously deliver to air separate sections of a room
    • Multiple control options available
    • Triple-action Filtration: Nano Platinum Filter, Deodorizing Filter, & Electrostatic Anti-Allergy Enzyme Filter
    • Hot-Start Technology: no cold air rush at equipment startup or when restarting after Defrost Cycle
  2. Ceiling Concealed ducted PEAD – Horizontal Ducted

    PEAD – Horizontal Ducted
    • Unobtrusive ceiling-concealed design for short-run ductwork
    • Wide ranging external static pressure (0.14-0.60 in. WG)
    • Built-in condensate lift mechanism (up to 27-9/16”)
    • Auto fan speed mode
    • Optional FB Series filter boxes for easy access and service
    • Ideal for retail shopping centers, larger classrooms, office complexes, conference rooms, ballrooms, fitness centers, and more
  3. SEZ- Horizontal Ducted

    SEZ- Horizontal Ducted
    • Built-in condensate lift mechanism.
    • Concealed horizontal-ducted unit for applications with short duct runs.
    • A multi-zone unit provides the temperature management of multiple zones within a building.
    • Ultra-thin body: 7-7/8” high.
  4. MFZ- Floor-Mounted

    MFZ- Floor-Mounted
    • Floor front panel access to the filter for ease of cleaning.
    • Mounts on floor or 5” above floor.
    • Multi-flow Vane for faster heating.
    • Multiple control options.
    • Nano Platinum Filter designed to reduce the presence of certain nonliving particles, while deodorizing the circulating air.
    • Perfect for difficult areas that may be smaller or don’t have usable space on the walls.
    • Unit can be recessed mounted into wall.
    • Up and down swing-mode. 
  5. Ceiling-cassette SLZ

    Ceiling-cassette SLZ
    • Built-in drain condensate lift mechanism (lifts to 33”). 
    • Ceiling-recessed cassette (24”x24”). 
    • Fresh air intake provided in the main body. 
    • Individual vane control. 
    • Long-life air filter included. 
    • Up and down swing-mode. 
    • Wide airflow pattern for excellent air distribution. 
  6. PLA

    PLA
    • Space-efficient ductless installation.  
    • It can be equipped with 3D i-see Sensor® for enhanced comfort and energy efficiency.  
    • Airflow settings for high and low ceiling applications.  
    • Individual vane settings for direct/indirect airflow control or variable airflow patterns.  
    • Knockouts for outside-air intake and branch-duct run.  
    • Filter indicator signal.  
    • Easy-to-clean, washable filter (optional high-efficiency filter available). 
    • Built-in condensate lift mechanism.  
    • Ideal for retail shops, classrooms, office spaces, conference centers, building lobbies, and more. 
  7. SVZ - Multi-Position Air Handler

    SVZ - Multi-Position Air Handler
    • Ducted air handler provides a solution to cool and heat large zones.  
    • Highly efficient totally enclosed ECM motor. 
    • 1 inch R4.2 fiberglass free insulation reduces condensation and boosts efficiency. 
    • Multi-position installation: horizontal (left or right), vertical (up or down).  
    • Optional electric heat kit. 
    • Optional humidifier control and ERV control. 
    • Positive pressure cabinet: Positive pressure cabinet with air leakage of less than 1.0% at 1.0 in.WG 
    • Selectable external static pressure: 0.30, 0.50 and 0.80 in.WG with 3 fan speeds at each static setting. 
    • Unique blow through design allows simple coil cleaning when the blower is removed. 
  8. MLZ - One-way Ceiling-cassette

    MLZ - One-way Ceiling-cassette
    • Adjustable fan speeds and vane directions. 
    • Auto vane control. 
    • Built-in condensate lift mechanism (19.6”) reduces the need for an additional pump to remove condensate water. 
    • Fits between 16” joists spacing. 
    • Multiple control options including: Hand-held Remote Controller (provided with unit), comfort app, third-party interfaces and both wired and wireless controllers. 
    • Serviceable from the bottom (electrical and flare connections). 
    • Stylish, square design panel 
    • Washable antibacterial and deodorizing filter. 
    • Weekly Timer Function. 

CITY MULTI® Indoor Units that are Connectable to SMART MULTI®

  1. PKFY - Wall-mounted

    CITY MULTI Indoor Unit PKFYW
    • Dual set point functionality 
    • Compact, lightweight, flat-white, flat-panel, modern design
    • Quiet operation
    • Multiple fan speed settings
    • Easily removed intake grille filter for cleaning
    • Back and right-side wiring take-out
    • Wireless receiver on board
  2. Ceiling Concealed ducted PEFY

    CITY MULTI Indoor Unit PEFY
    • Dual set point functionality
    • Multiple fan speed settings
    • Auto fan mode
    • 9-7/8” (250mm) high for low ceiling heights
    • Built-in condensate lift; lifts to 27-9/16” (700 mm)
    • Ducted fan coil supporting multiple configurations for flexible installation
  3. Ceiling Suspended PCFY

    CITY MULTI Indoor Unit PCFY
    • Dual set point functionality
    • Adjustable airflow angle
    • Four-speed fan setting
    • Ventilation air intake supported
    • Multiple sizes up to 36,000 BTU/H
    • Quiet operation: 29-44 dB(A)
  4. PFFY- Floor-Mounted

    CITY MULTI Indoor Unit PFFY Right Facing
    • Dual set point functionality 
    • Compact floor-mount
    • Two fan speed settings
    • Controls can be wall-mounted or unit-mounted in a hidden case
  5. Ceiling-cassette PLFY

    CITY MULTI Indoor Unit PLFY
    • Square edge, sleek design  
    • 3D turbo fan enabling increased airflow  
    • Improved occupant comfort  
    • Four fan speed settings including auto-fan  
    • Corner pocket design for simplified installation 
    • Built-in condensate lift mechanism designed to provide up to 33-7/16″ of lift  
    • Ventilation air intake supported 
    • Square edge, sleek design  
    •  

     

  6. Multi-position Air Hanlder PVFY

    T City Multi Indoor Commercial Air Handler PVFY-P-NAMU Right Facing Hero
    • Multi-position design is suitable for any application requires no additional kits, even for downflow configuration
    • Highly efficient DC motor and a forward curved blower ensures quiet, consistent fan operation
    • Selectable external static pressure: 0.30, 0.50 and 0.80 in. WG with 3 fan speeds at each static setting
    • 1 inch R4.2 fiberglass free insulation reduces condensation and boosts efficiency
    • Positive pressure cabinet with air leakage of less than 1.0% at 1.0 in. WG (Tested per ASHRAE Standard 193)
    • Unique blow through design allows simple coil cleaning when the blower is removed
    • Optional electric heat kit for additional heat capacity
    • Optional humidifier control and ERV control
  7. One-way Ceiling-cassette PMFY

    CITY MULTI Indoor Unit PMFY Right Facing
    • Lightweight and compact design
    • Four-speed fan settings
    • Multiple sizes up to 15,000 BTU/H
    • Built-in condensate lift mechanism
    • Outside air capability
    • Quiet operation: 27 ~ 33 dB(A) for lineup

Solutions & Support