Trane® / Mitsubishi Electric P Series Outdoor Units

Models PUY, PUZ, PUZ – Hyper Heat

Overview

Reliable and efficient outdoor units for a customizable solution.

Ductless mini split outdoor units designed to meet the needs of light commercial and residential applications, these single-zone systems are perfectly suited for areas where critical cooling is needed.

  1. Energy Saving Efficiency

    Variable-speed INVERTER-driven technology along with a well-designed fan and a highly efficient heat exchanger, these ductless mini split outdoor units continually adapt to the conditioning requirements of the space while benefiting the environment.

  2. Wide Operation Range

    P-Series heat pumps offer a wide temperature operation range, from -40°F to 115°F, easily fitting many climate conditions.

  3. Flexible Installation

    Long piping lengths enable system design flexibility for applications such as apartment buildings, churches, or strip malls.

  4. Quick Auto Restart After Power Failure

    In case of power failures, auto restart time shortens from 180 seconds to 60 seconds. The outdoor unit starts back up in the same operation mode it ran when the power failure occurred.

Product Information

  • Flash Injection: As temperatures fall, the compressor accelerates to keep indoor comfort. The flash injection process introduces a small amount of cooler refrigerant back to the compressor, reducing excess heat from the increased speed. This allows the compressor to run faster, deliver high heating performance, reach set points quicker, maintain efficiency, and recover swiftly after a defrost cycle.
  • Hyper-Heating INVERTER®: Models with this feature provide heating even with ambient outdoor temperatures as low as -13°F, producing up to 100% heating capacity at 5°F. These outdoor units offer year-round comfort even in extreme climates.
  • Blue Fin: Particularly beneficial in coastal areas, this anticorrosion treatment applied to the aluminum fins of the heat exchanger of the outdoor unit prevents the corrosion caused by salt, sulfur, and other airborne contaminants that impacts efficiency and performance. Blue Fin coatings are rated, per ASTM B117 Standard, for a duration of 2,000 hours.
  1. PUY

    P Series Outdoor Unit -PUY PUZ 36/42
    • Variable speed INVERTER-driven compressor
    • Pre-charged with refrigerant volume for piping length up to 100 ft.
    • Low ambient cooling down to -40°F providing 100% capacity (with advanced wind baffles)
    • 24-hour continuous operation
    • High pressure protection
    • Fast restart
    • Superior energy and operational efficiency
  2. PUZ

    P Series Outdoor Unit -PUY PUZ 24/30
    • Variable speed INVERTER-driven compressor
    • Pre-charged with refrigerant volume for piping length up to 100 ft.
    • Low ambient cooling down to 0°F providing 100% capacity (with wind baffles)
    • 24-hour continuous operation (cooling mode)
    • High pressure protection
    • Fast restart
    • Remarkable energy and operational efficiency
  3. PUZ – Hyper Heat

    P Series Outdoor Unit -PUY PUZ 12/18
    • Variable speed INVERTER-driven compressor. 
    • Wide heating range: heating performance down to -13°F (average of 80% heating capacity). 
    • High speed heating at start up: Hyper-Heating INVERTER® reduces the time for heating at start up by about half compared to standard models. 
    • Pre-charged with refrigerant volume for piping length up to 70 ft. 
    • High pressure/temperature protection. 
    • Built-in base pan heater. 
    • Flash injection circuit provides efficient high heating capacities at low ambient temperatures.

Product Literature


Related Services & Solutions