Trane® / Mitsubishi Electric P Series Indoor Units

Trane® / Mitsubishi Electric

Overview

High-performance indoor units to match your style.

Variety of indoor units designed to meet the needs of light commercial and residential applications, where critical cooling or heat is needed.

  1. Zone Control Plus Personal Control

    Ductless and ducted Trane® / Mitsubishi P Series mini-split systems use refrigerant lines to connect outdoor units to indoor air handlers. The result: any space with an indoor unit installed can be controlled to provide the perfect temperature.

  2. Variety of Controllers

    Wireless hand-held, wireless wall-mounted, or wired wall-mounted controllers options deliver precision control to efficiently provide personalized comfort. Zone control coupled with personal control equals all-around energy savings.

  3. Durable, Aerodynamic Fan Design

    Trane® / Mitsubishi Electric P Series Indoor Units offer super-quiet operation at all speeds.

  4. Easy Interior Access

    Trane® / Mitsubishi Electric P Series Indoor Units are designed for more efficient and less costly routine maintenance and servicing.

Product Information

  • Swing Mode: indoor unit can move air throughout the room like an oscillating fan.
  • Available with select indoor unit models, the 3D i-see Sensor® scans each room to produce a complete thermal profile that includes heat signatures based upon size, temperature and movement.
  1. PKA Wall Mounted

    P Series Indoor Unit - PKA
    • Selectable high sensible vs high latent capacity mode
    • Sleek, compact design
    • Simple installation
    • Airflow direction control
    • Auto fan mode
    • Suitable for: server rooms, daycare centers, classrooms, churches, small offices, and more
  2. PCA Ceiling Suspended

    P Series Indoor Unit - PCA Right Facing
    • Airflow settings for high and low ceiling applications
    • Knock-out for outside-air intake
    • Optional i-see SensorTM for air distribution and energy saving
    • Auto fan speed mode
    • Filter status indicator
    • Easy-to-clean, washable filter
    • Ideal for larger retail stores, classrooms, and restaurants
  3. PLA Ceiling Cassette

    P Series Indoor Unit - PLA Right Facing
    • Space-efficient ductless installation
    • It can be equipped with 3D i-see Sensor® for enhanced comfort and energy efficiency
    • Airflow settings for high and low ceiling applications
    • Individual vane settings for direct/indirect airflow control or variable airflow patterns
    • Knockouts for outside-air intake and branch-duct run
    • Filter indicator signal
    • Easy-to-clean, washable filter (optional high-efficiency filter available)
    • Built-in condensate lift mechanism
    • Ideal for retail shops, classrooms, office spaces, conference centers, building lobbies, and more
  4. PEAD Horizontal Ducted

    P Series Indoor Unit - PEAD Right Facing
    • Unobtrusive ceiling-concealed design for short-run ductwork
    • Wide ranging external static pressure (0.14-0.60 in. WG)
    • Built-in condensate lift mechanism (up to 27-9/16”)
    • Auto fan speed mode
    • Optional FB Series filter boxes for easy access and service
    • Ideal for retail shopping centers, larger classrooms, office complexes, conference rooms, ballrooms, fitness centers, and more
  5. PVA Multi-Position Air Handler

    P Series Indoor Unit - PVA Right Facing
    • Ducted air handler provides a solution to cool and heat large zones
    • Highly efficient totally enclosed ECM motor
    • Selectable external static pressure: 0.30, 0.50 and 0.80 in.WG with 3 fan speeds at each static setting.
    • 1 in. R4.2 fiberglass free insulation reduces condensation and boosts efficiency
    • Positive pressure cabinet with air leakage of less than 1.0% at 1.0 in.WG
    • Unique blow through design allows simple coil cleaning when the blower is removed
    • Multi-position installation: horizontal (left or right), vertical (up or down)
    • Optional electric heat kit for additional heat capacity
    • Optional humidifier control and ERV control
  6. PAA Intelli-Heat

    P Series Indoor Unit - PAA
    • Intelligent comfort control function (automatic switchover between heat pump and furnace*)
    • Includes cased coil and control box
    • Available in 14.5"17.5", and 21" widths
    • Enhanced heat exchanger design for increased efficiency and longevity
    • Flared piping connection
    • High quality drain pan material with high heat tolerance and low moisture absorption
    • Multi-position installation: horizontal (left or right), vertical (up or down)
    • Drain pans for all multi-position configurations are included for easy installation
    • Optional humidifier control and ERV control
    • Oxygen free copper coils

Product Literature

Related Solutions