Trane® / Mitsubishi Electric M Series Outdoor Units

Models Single-zone: MUY, MUZ, SUZ; Multi-zone: MXZ

Overview

Outdoor ductless mini-split heating and cooling systems.

Outdoor Trane® / Mitsubishi Electric M Series ductless solutions deliver reliable, efficient heating and cooling to small buildings, office spaces, restaurants, retail shops and more. From new construction to replacement demands, these units offer powerful performance, improved air quality and energy savings to keep the total cost of ownership down.

  1. Flexible Configuration Options

    Available in single or multi-split configurations, the M Series mini split outdoor unit provides flexible solutions for both cooling and heating needs, making it ideal for a variety of building types and sizes.

  2. Quiet and Quick Installation

    Designed for reduced disruption, M Series mini split outdoor units are quiet and quick to install, making them an attractive choice for maintaining a comfortable environment without lengthy installation processes.

  3. Versatile and Efficient Climate Control

    Trane® / Mitsubishi Electric M Series offers versatile and efficient air conditioning solutions for small to medium-sized applications, ensuring enhanced comfort in any environment.

Product Information

  • Hyper-Heating INVERTER®: Mini split models with this feature provide heating even with ambient outdoor temperatures as low as -13°F, producing up to 100% heating capacity at 5°F. These units offer year-round comfort even in extreme climates.
  • Blue Fin: particularly beneficial in coastal areas, this anticorrosion treatment applied to the aluminum fins of the heat exchanger of the mini split outdoor unit prevents the corrosion caused by salt, sulfur, and other airborne contaminants that impacts efficiency and performance. Blue Fin coatings are rated, per ASTM B117 Standard, for a duration of 2,000 hours.
  • Quiet operation units are as quiet as a typical conversation, and most indoor units are whisper quiet.
  1. Single-zone: MUY, MUZ, SUZ

    • Built-in base pan heater
    • Hot-Start Technology ensures the fan only activates once the heat exchanger is warm, preventing cold air blasts during start-up
    • Innovative Joint Lap DC Motor leads to high efficiency and reliability
    • The outdoor unit powers the indoor unit, and should a power outage occur, the system is automatically restarted when power returns
    • Pulse Amplitude Modulation technology enhances energy efficiency by adjusting the power supply to improved compressor performance, helping to provide precise capacity control and reduced energy consumption
  2. Multi-zone: MXZ

    • Freeze-prevention base pan heater equipped as standard
    • Variable speed INVERTER-driven compressor
    • Rated for 2,000 hours spraying time per ASTM B117 Standard
    • Prolonged heating over an extended duration
    • High-pressure and fan motor overheating/voltage protection
    • Compressor thermal protection
    • Compressor overcurrent detection
    • Compact, small chassis

Trane® / Mitsubishi Electric VRF Controls

Integrate Trane®/Mitsubishi VRF technology with advanced controls for secure, remote HVAC access and automated energy efficiency.