- Econo Cool: temporarily and automatically adjusts the airflow based on heat exchanger temperature. The set temperature is increased slightly, which saves energy, while maintaining comfort.
- Multiple fan speed options: Low, Medium, High, Powerful, Auto.
- Some units temporarily drop or raise the set point and fan speed in order to quickly bring the room to the desired temperature.
- Multi-zone units provide temperature management of multiple zones within a building.
- Multiple control options, including the comfort app for remote access, third-party interfaces, and both wired and wireless controllers.
Trane® / Mitsubishi Electric M Series Indoor Units
Models MSY, MSZ, SEZ, SLZ, SVZ, MFZ, MLZ
Overview
A variety of indoor units to fit different styles.
Mix and match indoor unit styles and capacities to fit any room size and requirements. Flexible options could handle the most challenging installations with ease.
-
Efficient and Quiet Temperature Control
The INVERTER technology continuously adjusts the compressor speed based on real-time temperature changes, helping to provide faster, quieter, and more efficient cooling and heating.
-
Cool Mode for Energy Savings
Intelligently adjusts airflow based on discharge air temperature enhancing energy efficiency for both comfort and cost savings.
-
Advanced Air Filtration for Indoor Air
Specialized filters work together to help kill certain bacteria, deodorize air, and prevent the spread of certain viruses. Additional filters help reduce dust, allergens, and odors, helping to provide improved indoor air quality.
-
Versatile Air Distribution for Improved Comfort
The advanced air distribution system includes features like adjustable vanes and wide airflow to help even air circulation. Various modes adapt to different room conditions, providing quick and comfortable temperature control tailored to any space.
Product Information
-
MSY & MSZ - Wall-mounted
- Dual Barrier Coating reduces the collection of contaminants like dust, fibers, smoke, and oil on the inner surface of the heat pump, resulting in improved airflow and easier maintenance.
- Nano Platinum Filter designed to help reduce the presence of certain nonliving particles, while deodorizing the circulating air.
- Slim wall-mounted indoor units provide zone comfort control.
- Improves humidity control with minimal over-cooling of the space.
- Recalls a preferred preset temperature setting at the touch of a button.
-
SEZ - Horizontal Ducted
- Built-in condensate lift mechanism.
- Concealed horizontal-ducted unit for applications with short duct runs.
- A multi-zone unit provides the temperature management of multiple zones within a building.
- Ultra-thin body: 7-7/8" high.
-
SLZ - Ceiling Cassette
- Built-in drain condensate lift mechanism (lifts to 33").
- Ceiling-recessed cassette (24"x24").
- Fresh air intake provided in the main body.
- Individual vane control.
- Long-life air filter included.
- Up and down swing-mode.
- Wide airflow pattern for excellent air distribution.
-
SVZ - Multi-Position Air Handler
- Ducted air handler provides a solution to cool and heat large zones.
- Highly efficient totally enclosed ECM motor.
- 1 inch R4.2 fiberglass free insulation reduces condensation and boosts efficiency.
- Multi-position installation: horizontal (left or right), vertical (up or down).
- Optional electric heat kit.
- Optional humidifier control and ERV control.
- Positive pressure cabinet: Positive pressure cabinet with air leakage of less than 1.0% at 1.0 in.
- Selectable external static pressure: 0.30, 0.50 and 0.80 in. WG with 3 fan speeds at each static setting.
- Unique blow through design allows simple coil cleaning when the blower is removed.
-
MFZ - Floor Mounted
- Floor front panel access to the filter for ease of cleaning.
- Mounts on floor or 5" above floor.
- Multi-flow Vane for faster heating.
- Multiple control options.
- Nano Platinum Filter designed to reduce the presence of certain nonliving particles, while deodorizing the circulating air.
- Perfect for difficult areas that may be smaller or don’t have usable space on the walls.
- Unit can be recessed mounted into wall.
- Up and down swing-mode.
-
MLZ - One-Way Ceiling Cassette
- Adjustable fan speeds and vane directions.
- Auto vane control.
- Built-in condensate lift mechanism (19.6") reduces the need for an additional pump to remove condensate water.
- Fits between 16" joists spacing.
- Multiple control options including: Hand-held Remote Controller (provided with unit), comfort app, third-party interfaces and both wired and wireless controllers.
- Serviceable from the bottom (electrical and flare connections).
- Stylish, square design panel
- Washable antibacterial and deodorizing filter.
- Weekly Timer Function.
Looking for parts?
Related Solutions
-
Trane® / Mitsubishi Electric VRF Controls
Integrate Trane®/Mitsubishi VRF technology with advanced controls for secure, remote HVAC access and automated energy efficiency.Learn More -
Trane® / Mitsubishi Electric VRF Training
Step into the world of commercial Trane® / Mitsubishi Electric CITY MULTI® VRF systems with our comprehensive courses, designed to elevate your design and installation skills.View Training Options