Tracer® Concierge Building Automation

Overview

Tracer® Concierge

Afforable, integrated control for small and medium-sized commercial buildings. Manage HVAC, lighting, and more with an intuitive interface and factory-engineered applications.

  1. Enhanced Building Control

    Tracer Concierge provides integrated control over HVAC systems, lighting, indoor air quality and more. This comprehensive management ensures all building systems work together, which optimizes performance and occupant comfort.

  2. Display Tools

    Tracer Concierge features an easy-to-use, wall mounted 10-inch interface that makes system management easy for occupants. The intuitive screen gives access to special technician tools that help speed up installation and simplify troubleshooting during service calls.

  3. Installation Flexibility

    Trane USB Cellular Module provides secure remote building automation access for installation sites without existing internet overage. This is ideal for construction sites, rural areas, warehouses, and other places where a network isn’t available.

  4. Contractor Support

    Trane technicians work alongside contractor technicians to ensure Tracer Concierge systems are properly installed to each building owner’s needs.

  5. MOBILE OUTLINE  - SVG

    Mobile Apps

    The BAS Operator and Occupant Apps enable remote HVAC management, allowing technicians to perform tasks and troubleshoot issues, while end-users can monitor and adjust systems instantly from their mobile devices.

Product Information

  • Simple: Tracer Concierge features an intuitive touchscreen and user-friendly menus, making it easy for operators or occupants to monitor and adjust building systems without specialized expertise or extensive training.
  • Flexible: The system accommodates various building layouts and changing requirements, supporting a broad range of HVAC equipment and allowing for scalable control, expansions, and future upgrades.
  • Efficient: Tracer Concierge helps optimize building performance through automated scheduling, demand-driven controls, and energy management tools that minimize energy consumption and lower operating costs.

Tracer® Concierge - Helping Contractors with Light Commercial Building Automation Solutions

Product Literature

FAQs

Your questions about Tracer Concierge®, answered.

Tracer® Concierge is an automation solution that simplifies building management for small and mid-sized commercial buildings. Equipped with features like factory-engineered applications, mobile accessibility, and secure remote access, Concierge makes it easy to optimize system performance and enhance occupant comfort.

Air-Fi® Wireless Communications

Easy, reliable, and secure networking for Trane® HVAC technology, enabling wireless communication between HVAC systems and building controllers.