Cloud Connected BACnet Thermostat

AI Stat 2

Overview

Cloud Connected Thermostat for Light Commercial Buildings

Simplify building management across your portfolio. This commercial thermostat is easy to install, simple to connect over Wi-Fi, and gives you built-in cloud-based building management without the cost of a traditional BMS.

  1. Gain greater control across your buildings

    Gain the control needed to manage your portfolio more efficiently—without the cost and complexity of a traditional building management system.

  2. See portfolio visibility instantly

    Quickly connect buildings to the cloud and bring them online faster, giving teams immediate visibility across the portfolio from the web or mobile app.

  3. Lower energy use and operating costs

    Reduce energy use and lower operating costs by adding enhanced AI services, helping unlock greater savings potential and more informed, data-driven decisions.

  4. Deploy across your portfolio faster

    Implement a solution built for small and medium building portfolios that supports rapid, portfolio-wide deployment with enterprise-grade HVAC oversight.

Product Information

  • Direct-to-cloud connectivity: Connect directly to the cloud for simpler access to building data and remote system management.
  • Open BACnet architecture: Support flexible integration across diverse HVAC systems with open BACnet architecture.
  • Commercial-grade local control: Deliver reliable local HVAC control to support consistent comfort and performance.
  • Factory-configured for rapid deployment: Arrive factory-configured to help speed installation and standardize deployment.
  • Remote commissioning: Enable faster setup and reduced onsite labor with remote commissioning capabilities.
  • Equipment agnostic: Works across a wide range of HVAC equipment for more flexible, cost-effective upgrades.

FAQs

Your questions about Cloud Connect BACnet Thermostat, answered.

The Cloud Connected BACnet Thermostat is the intelligent thermostat that serves as the gateway between HVAC equipment and Cloud BMS.  It combines commercial-grade local control with secure cloud connectivity to bring disconnected buildings online.

The Cloud Connected BACnet Thermostat is suited for buildings beginning their connected building journey.  Ideal buildings are typically small (10,000 sq. ft or less) or medium (10,000 – 50,000 sq. ft.) and have new or existing roof top units or heat pump units with no existing building management system or building automation system.

The Cloud Connected BACnet Thermostat is best suited for customers that want centralized visibility, affordable deployment, operate many similar buildings and are looking for rapid deployment.

The Cloud Connected BACnet Thermostat features a modular design that helps simplify installation, replacement, and future upgrades. Its backplate stays in place with the existing wiring, while the front module contains the main thermostat components, making it easier to swap compatible models with less disruption.