- Simultaneously controlled temperature and humidity
- Dehumidification of up to 600 lbs. of water per hour
- Rooftop installation
- Ability to meet discharge air set-points at all ambient conditions
Trane® Thrive™
Models OAB, OAD, OAN, OANG
Overview
Packaged rooftop unit, specifically engineered for controlled environment agriculture applications.
- Configuration Options: with or without ERV, air-cooled, water-cooled, air-sourced heat pump, water-sourced heat pump
- Heating Options: electric, hot water and gas
- Scroll Compressors: standard and digital
- Space Control: Single zone, multi-zone VAV, make up air
- Voltage: 208v, 460v, 575v
- Low-GWP Refrigerant (454B)
-
Optimal Growth
Thrive helps you regulate temperature and humidity at the same time, so you can dial in the ideal grow room environment to foster the highest quality plants.
-
Energy Efficient
Using less energy is good for the planet and lowers overall lifecycle costs.
-
Modular Rooftop Design
Thrive comes in a range of sizes, from 3 to 80 tons, to perfectly suit your specific operational requirements while not taking up precious floor space for growing crops. The various sizes allow you to add additional units as your needs grow.
Product Information
-
OAB
- Tonnage Range: 3 – 9 tons
- Airflow Range: 500 – 3,000 CFM
- Cooling Options: DX, Chilled Water
- Heating Options: Indirect-Fire Gas Heat, Electric Heat, Hot Water Heat, Heat Pump
- Gas Heater Range: 50 – 200 MBH
- Electric Heater Range: 5 – 48 kW
-
OAD
- Tonnage Range: 10 – 30 tons
- Airflow Range: 1,200 – 8,000 CFM
- Cooling Options: DX, Chilled Water
- Heating Options: Indirect-Fire Gas Heat, Electric Heat, Hot Water Heat, Heat Pump
- Gas Heater Range: 150 – 600 MBH
- Electric Heater Range: 15 – 119 kW
-
OAN
- Tonnage Range: 30 – 60 tons
- Airflow Range: 3,000 – 13,500 CFM
- Cooling Options: DX, Chilled Water
- Heating Options: Indirect-Fire Gas Heat, Electric Heat, Hot Water Heat, Heat Pump
- Gas Heater Range: 300 – 950 MBH
- Electric Heater Range: 10 – 215 kW
-
OANG
- Tonnage Range: 40 – 80 tons
- Airflow Range: 4,000 – 20,000 CFM
- Cooling Options: DX, Chilled Water
- Heating Options: Indirect-Fire Gas Heat, Electric Heat, Hot Water Heat
- Gas Heater Range: 200 – 1200 MBH
- Electric Heater Range: 15 – 229 kW
Product Literature
Resources & Insights
Knowledge is the power to do more.
-
6 Ways for Indoor Agriculture to Grow Sustainability
Precisely maintained indoor environments make indoor growing operations highly efficient. They consume up to 95% less water, use less fertilizer and pesticide and are hundreds of times more productive per square foot compared to traditional farming methods. And growers don’t need to worry about Mother Nature spoiling the harvest.