- Energy efficiency- An INVERTER scroll compressor further increases Heat2O’s energy efficiency by enabling the system to modulate the refrigerant flow and heating capacity to match loads. Variable capacity gives the system greater control over energy use than fixed-capacity hot water heat pumps
- Cold Climate Performance- Natural CO2 refrigerant enables Heat2O to supply hot water up to 176° F even in low ambient conditions. Flash injection circuit helps the system achieve 100% heating capacity at ambient temperatures of 36° F and can supply 176° F hot water at temperatures as low as -13° F
- Scalability- Connect up to 16 Heat2O units together. While nominal system capacity is 40 kW (136,484 BTU/H), M-NET allows all units to communicate with one another, enabling cascade operation and a combined total capacity of 2,183,770 BTU/H (640 kW).
- Demand response and utility benefits- Able to send and receive messages defined by the CTA-2045 specification, Heat2O can simplify participation with a utility virtual end node integrated into the system’s control panel.
Heat2O Domestic Hot Water Heat Pump Water Heater
QAHV
Overview
Commercial hot water heating for the future.
Heat2O® Hot Water Heat Pump is a revolution in sustainable water heating. Discover an energy efficient solution for providing high volume domestic hot water (DHW) to commercial spaces.
-
Efficient
Compared to electric-resistance water heaters, Heat2O all-electric heat water heaters offer energy savings of 60% to 70%.
-
Sustainable
Heat2O uses a natural CO2 refrigerant with a global warming potential of one and an ozone depletion potential of zero.
-
Reliable
High-performance design allows the system to operate at high capacity even in cold climates.
Product Information
- Compressor type: Inverter scroll hermetic
- Nominal Heating Capacity (208/230V): 136,480 Btuh (40 kW)
- Operating Range: 13° F (176° F water temperature)
- Water Flow Rate Range 0.79 to 7.9 GPM
- Max. Water Pressure 145 PSIG
- Refrigerant: CO2 (R744)
- EER 14.01
- Coefficient of performance (COP): 4.11