CoolSense® Sensible Cooling (DOAS) Terminal Unit

Overview

Manage zone comfort within CoolSense® Integrated Outdoor Air Systems.

CoolSense® Sensible Cooling (DOAS) Terminal Units are specifically designed to help maintain zone-level comfort in modern buildings with tight envelopes and lower sensible loads. Occupant comfort is ensured through localized control over temperature and ventilation, all while keeping energy use and cost in check.

  • Airflow performance ranging up to 2200 CFM
  • Available primary inlet sizes: 4 in. to 12 in. round, and 8 in. x 14 in. rectangular
  • Available in both low-height and standard-height configurations
  1. Reduce Energy Usage

    The CoolSense® Integrated Outdoor Air System saves energy by decoupling the sensible and latent loads. Its innovative design enables precise control over cooling and dehumidification processes, ensuring optimal comfort while minimizing energy consumption.

  2. Flexible Design

    Low-height unit design and the need for smaller ductwork allow for a reduced plenum height, resulting in more usable space. Universal right- or left-hand connection design provides easy installation, saving time and effort.

  3. Factory Commissioned Controls for Superior Performance

    Factory-mounted, wired, and tested BACnet communication controls are pre-programmed with tested and proven control sequences for optimal performance, assuring seamless integration with Building Automation Systems.

Product Information

  • Single-point power electric heat reduces required power connections
  • Sensible coil can be utilized as a dual-purpose heating coil to maintain capacity with lower water temperatures
  • Airflow-measuring damper measures and controls outside air, enabling demand-controlled ventilation
  • Universal right- or left-hand connection design allows handing to be determined during installation
  • Air-Fi® wireless communication eliminates wiring costs and reduces startup/commissioning time
  • UL-60335 listed
  • Available inlet sizes: 4 in. to 12 in. round, and 8 in. x 14 in. rectangular
  • Airflow range: 0–2200 CFM
  • Available with 4- or 6-row sensible coils, with optional hot water or electric reheat
  • Standard IAQ metal-encapsulated edges for all insulation types
  • Standard integral drip pan and factory-installed condensate detection sensor
  • Optional LEED wrap prevents contamination during construction
  • Optional return air inlet filter (2 in., MERV-8 or MERV-13)
  • Bottom access panels for improved accessibility to internal components

Product Literature

Looking for parts?

doas-webinar

Webinar

What Engineers Need to Know: The Minimum Efficiency Standards for Direct Expansion – Dedicated Outdoor Air Systems (DX-DOAS)

Discover how Dedicated Outdoor Air Systems (DOAS) are transforming HVAC design by enhancing humidity control and energy efficiency, as new Department of Energy standards set to take effect in May 2024 redefine compliance for engineers. Join our webinar to explore the critical implications of these regulations, including an in-depth look at AHRI standards and the innovative Trane Horizon solution tailored for DOAS applications.