Gas Unit Heaters

Models GT, GH, GA, GB, GK

Overview

Designed for large volume, ductless space heating.

The Trane Gas Unit Heaters line offers a wide range of features and sizes, so you can configure device specifications to suit your facility.

  • 25 unit arrangments from 30 to 400 MBh
  • 4-point suspension
  • Single point power
  • Direct Spark ignition
  • Tubular heat exchangers
  • Standard 10-year heat exchanger warranty
  1. Flexible for Challenging Environments

    Stainless steel and separated combustion options address safety and durability, and provide greater flexibility when configuring gas fired unit heaters for the unique operating conditions in your facility. 

  2. Placement Possibilities

    Vent options help to protect valuable commercial roof systems by minimizing the structural penetration necessary for venting gas fired heaters. Vent options are available, allowing for flexibility in the placement of individual gas unit heaters.

  3. Fuel Efficient

    Trane gas unit heaters include several standard fuel saving features designed to support their leading efficiencies for non-condensing units. Optional two-stage modulated gas valve or electronically modulated gas valve recommended for the most efficient gas control.

  4. Streamlined Installation

    Gas fired unit heater components are assembled, piped, wired and tested at the factory, making job site installation a plug and play process, ensuring faster setup, increased reliability, and optimal performance.

  5. Safer Serviceability

    Trane gas fired unit heaters include standard features designed for safer, streamlined serviceability include LED display for maintenance codes, direct spark ignition, inshot style burners, and easy fan and control access.

Product Information

  • 3 Unit types range from 30 to 400 MBh
  • Single point power 
  • Direct Spark ignition
  • Tubular heat exchangers 
  • OSHA fan guard
    • Capable of standard and separate combustion
    • ETL Listed

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

FAQs

Your questions about gas unit heaters, answered.

A gas unit heater is a type of heating system that uses natural gas or propane to generate heat, which is then distributed through a fan to warm a specific area. These heaters are particularly useful in spaces where other forms of heating, such as heat from an air handler or rooftop unit, are not available or practical.

Gas unit heaters are highly efficient and cost-effective, providing quick and consistent heat distribution for large spaces where other heating methods may not be practical. They are durable, require minimal maintenance, and can be mounted to save floor space. Our account managers can help you select the perfect unit for your needs using advanced selection software.

Our account managers are here to assist you in selecting the perfect gas unit heater for your specific application. Using our advanced selection software, they can help you determine the right size and model to ensure optimal heating efficiency and comfort for your space.

Gas unit heaters work by burning natural gas or propane in a combustion chamber. The heat generated from this combustion process is then transferred to a heat exchanger. A fan blows air over the heat exchanger, warming the air before it is distributed into the room or space. This method provides a reliable and efficient way to heat areas such as warehouses, garages, workshops, and other large, open spaces where traditional heating systems may not be feasible.

Looking for parts?



  • Service Truck with Air-Cooled Chiller Rentals

    Rentals

    Reliable HVAC rentals and emergency power solutions for a range of commercial and industrial needs, with fast delivery, expert setup, and professional support.

  • HVAC System Repair

    Trane has factory-trained technicians near you to service all Trane systems—as well as other brands of HVAC equipment.