Trane Expanse™ Electric Unit Heaters

Models UHEC, UHXA, UHRA, UHWA, UHAA, UHCA

Overview

A wide variety of options to serve countless applications.

Electric Unit Heaters are a versatile, reliable commercial space heating option. Compact, lightweight line with 6 styles and 200+ configurations for a wide range of heating needs.

  • 6 styles, over 200 configurations
  • Sized from 1.5 to 100 kW
  • ETL Listed
  • Plug and play design for streamlined installation
  1. Versatile Array of Options

    Compact and lightweight, Electric Unit Heaters are available in a variety of sizes and options to address a wide range of commercial space heating needs. Our line includes 6 styles available in over 200 configurations. Options in line are sized from 1.5 to 100 kW.

  2. Countless Applications

    Options in Trane's Electric Unit Heater line are tailored for a variety of applications such as spot heating, corridors, lobbies and stairwells in commercial, industrial and institutional locations, including hospitals, schools, dormitories, transportation terminals, municipal buildings, nursing homes, and hazardous industrial.

  3. Safety and Durability

    Designed to address safety and durability, our Electric Unit Heaters offer options when configuring units for unique operating conditions, including humid, corrosive, and flammable environments. Models in the line are explosion proof and feature options with phenolic coatings and stainless steel.

  4. Streamlined Installation

    Electric Unit Heaters come with options for field mounting the unit. This makes job site installation a plug and play process ensuring faster setup, increased reliability and optimal performance.

Product Information

  • 6 styles, over 200 configurations 
  • Sized from 1.5 to 100 kW 
  • Vertical or horizontal discharge 
  • Single point power 
  • ETL Listed
  • Plug and play design for streamlined installation
  1. UHEC

    Electric unit heaters provide reliable, efficient operation. Typically used for spot heating, these units are factory-wired and -fused for quick and easy installation.

  2. UHXA

    Specifically designed for rugged industrial applications, Trane explosion-proof electric unit heaters can be used in hazardous locations where the presence of certain flammable gases, vapors, powdered metals or dusts create the possibility of explosion or fire.

  3. UHRA

    Trane's electric architectural forced-air wall heaters combine quiet, reliable heating with an attractive cabinet design. Their ease of installation, rugged construction, and architectural styling particularly suit them for use in commercial, industrial, and institutional applications. Typical examples include offices, lobbies and reception areas, schools, and dormitories.

  4. UHWA

    Series 20 and 50. Intended for commercial, institutional and many industrial applications, the durable, vandal-resistant design of Trane's heavy-duty electric wall heaters especially suits them for use in public buildings such as schools, stores, offices, dormitories, hospitals and transportation terminals. They are typically used to heat lobbies, entryways, corridors, reception areas, stairways, rest rooms, and offices.

  5. UHAA

    Trane's electric architectural forced-air wall heaters combine quiet, reliable heating with an attractive cabinet design. Their ease of installation, rugged construction, and architectural styling particularly suit them for use in commercial, industrial, and institutional applications. Typical examples include offices, lobbies and reception areas, schools, and dormitories.

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

FAQs

Your questions about electric unit heaters, answered.

An electric unit heater is a type of heating system that uses electricity to generate heat, which is then distributed through a fan to warm a specific area. These heaters are ideal for spaces where gas heating is not feasible or desired, providing a reliable and efficient heating solution for various applications.

Sizing an electric unit heater involves calculating the heating requirements of your space based on factors such as square footage, insulation quality, and local climate conditions. Our account managers can assist you in this process using our advanced selection software, ensuring you choose the right size and model for optimal performance and efficiency.

Electric unit heaters are easy to install, safe, and require minimal maintenance. They operate quietly and are versatile, making them suitable for a wide range of residential, commercial, and industrial applications.

An electric unit heater works by converting electrical energy into heat through resistive heating elements. When electricity passes through these elements, they heat up. A fan then blows air over the heated elements, distributing warm air evenly throughout the space. This method provides a reliable and efficient way to heat areas such as offices, workshops, garages, and other enclosed spaces.

Looking for parts?


  • Service Truck with Air-Cooled Chiller Rentals

    Rentals

    Reliable HVAC and power rental solutions for commercial, industrial, or emergency needs with fast delivery, expert setup, and professional support.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.