Trane Expanse™ Duct Heaters

Expanse™ 

Overview

Premium Duct Heaters for Optimal Comfort

Our duct unit heaters offer a 10-year warranty on key components, flexible service access, and are test-fired for quality.

  1. 10-Year Warranty on Key Components

    Enjoy peace of mind with a 10-year warranty on the heat exchanger, flue collector, and burners.

  2. Flexible Service Access Options

    Choose the side or bottom service access for easy maintenance and installation flexibility.

  3. Test-Fired for Quality Assurance

    Every duct heater is test-fired to ensure optimal performance and reliability right out of the box.

  4. Durable Construction

    Trane duct heaters are built with high-quality materials to withstand harsh conditions and ensure long-lasting performance.

Product Information

  • 10-year warranty on heat exchanger, flue collector, and burners
  • Standard aluminized steel with the option for 409 SS or 321 SS
  • Available for natural or LP gas
  • Factory test fired
  • Components easily accessible for service
  • All products range from 100 to 400 MBH
  • Tubular Duct Furnace (Model GU) 
  • Clamshell Indoor Duct Furnace (Model GL)
  • Separated Combustion Clamshell Indoor Duct Furnace (Model GM)

Looking for parts?

FAQs

Your questions about duct heaters, answered.

A duct heater is a type of heating unit designed to be installed within a duct system. It heats the air that passes through the ducts, distributing warm air throughout the building. These heaters are commonly used in commercial and industrial settings to provide efficient and consistent heating.

Our account managers are here to assist you in selecting the perfect duct heater for your specific application. Using our advanced selection software, they can help you determine the right size and model to ensure optimal heating efficiency and comfort for your space.

Duct heaters offer several key benefits that make them an excellent choice for heating in commercial and industrial settings. They provide efficient and consistent heating, ensuring that the entire space remains comfortable. Their installation within the duct system saves valuable floor space, making them a space-efficient solution. Duct heaters are highly versatile and can be used in a variety of applications, from large warehouses to office buildings. Built to withstand harsh conditions, they offer long-lasting durability and reliable performance. Additionally, duct heaters are designed for energy efficiency, helping to reduce operational costs while maintaining optimal comfort levels.

A duct heaters works by drawing in cool air from the building through the return ducts. The air passes over a heat exchanger, where it is warmed by the burners. The heated air is then distributed back into the building through the supply ducts. The process is controlled by a thermostat, which regulates the temperature to maintain a comfortable environment.

Solutions and Support

  • Service Truck with Air-Cooled Chiller Rentals

    Rentals

    Reliable HVAC rentals and emergency power solutions for a range of commercial and industrial needs, with fast delivery, expert setup, and professional support.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    HVAC Equipment Upgrades

    Upgrade HVAC systems with custom audits, engineered solutions, and technology upgrades to maximize efficiency, reliability, and comfort. Trane offers HVAC efficiency upgrades and retrofit services for commercial buildings.