UniTrane® Fan Coil

Overview

Flexible designs offering IAQ and energy efficiency.

Single-zone units ideal for maintaining Indoor Air Quality in office buildings, apartments, dormitories, schools, motels and hotels.

  • Load capabilities of 200 to 1200 cfm.
  • Optional factory mounted controls packages
  • Optional factory installed piping packages
  • Several finish options including powder-coated steel or galvanized steel finish
  • High efficiency ECM motors
  • Space-saving LowBoy design available
  1. Energy Efficiency

    UniTrane Fan Coils use Electronically Commutated Motors (ECM), incorporating the latest technology for optimized energy efficiency, acoustical abatement, maintenance free and extended motor life. Each ECM lowers operating costs on average of 50 percent (compared to a PSC motor).

  2. Indoor Air Quality (IAQ)

    UniTrane Fan Coils offer many features that may help IAQ including a standard closed-cell insulation preventing fiberglass in the airstream, easy filter access to encourage frequent changing, and drain pans that are non-corrosive, positively sloped, and cleanable to maximize protection from microbial growth.

  3. Building Connectivity

    All control options are wired with a 24 Vac transformer, keeping a single source power connection requirement to the unit. UniTrane Fan Coils can also automatically determine the correct operating mode (heat/cool) to maintain the space temperature at the active setpoint, allowing for total comfort control.

  4. Flexibility

    Two, three, and four-row coils allow design flexibility in two and four-pipe systems. One-row steam or hot water reheat coils for dehumidification on units with Symbio® 400-B controls. Fan motors are available for either high static, up to 0.5" external static pressure, or free discharge applications.

  5. Tested for Reliability

    Coils and piping packages are leak-tested before mounting on the fan coil. Coil piping connections are also leak-tested after mounting on the unit. All control end devices and moving components (fans and motors) are computer-tested after units are complete.

  6. Serviceability

    UniTrane Fan Coils are built with serviceability in mind with features like a touch-safe control box, an integrated user interface with real language LED display, a built-in tachometer, filters that are easily removable and changed, motors that are easy to disconnect, and drain pans that are easy to remove and clean.

Product Information

  •  Two, three, or four-row coils
  • Factory-assembled, installed, and tested piping package with IAQ drain pan to collect condensate
  • Cleanable closed cell insulation (non-fiberglass)
  • Damper can be adjusted to satisfy fresh air requirements
  • Energy efficient electronically commutated motor (ECM)
  • Easy filter access with front panel removal
  • 16 to 20 gauge steel construction
  • Easy-to-remove fan assembly
  • Load capabilities of 200 to 1200 cfm
  • Optional factory mounted controls packages
  • Optional factory installed piping packages
  • Several finish options including powder-coated steel or galvanized steel finish
  • High efficiency ECM motors

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Looking for parts?

Air-Fi® Wireless Communications

Easy, reliable, and secure networking for Trane® HVAC technology, enabling wireless communication between HVAC systems and building controllers.

Solutions and Support