Unit Ventilators

Models HUVC, VUVE

Overview

Trusted, cost-effective solutions for classroom environments.

Horizontal and vertical unit ventilators with reliable heating, cooling and ventilation for comfortable classrooms. Small footprint and durable design that supports energy savings.

  • Standard vertical unit ventilators deliver 750 to 1,500 cfm while standard horizontal unit ventilators deliver 750 to 2,000 cfm. Both models are physically sized to fit the replacement or new construction applications.
  • Standard vertical unit is 30 inches high and 16-5/8 inches deep.
  • Standard horizontal unit is 16-5/8 inches high and 35-5/8 inches deep.
  1. Form, Function, and Flexibility

    Horizontal and vertical unit ventilators are available in physical sizes that fit retrofit or new applications. Durable industrial grade metal withstands even the most rigorous classrooms. Appliance grade paint treatment increases aesthetics while making it durable and easy to maintain.

  2. Easy to Install and Maintain

    Three-panel front access on vertical units is safe for lifting/removal. Allows speedy set up during field commissioning and easy access for filter maintenance. Hydronic piping may be factory installed or field provided. Fits freely inside the unit end pockets, for quick hook-up during installation.

  3. Engineered for Good IAQ

    Because unit ventilators are single-space systems, one unit installed in the classroom handles only the airflow in that specific room, thus minimizing the potential for cross contamination between classrooms.

  4. Energy Savings

    Features Electronically Commutated Motors (ECM) that incorporate the latest technology for optimized energy efficiency, acoustical abatement, low maintenance and extended motor life. Economizer cycle minimizes or eliminates the need to run mechanical cooling equipment.

Product Information

  • Increased coil flexibility allows a choice of 14 coil designs that may be coupled for greatest capacity and energy savings.
  • Symbio™ 400-B controls are factory-mounted, wired and programmed for faster installation of the equipment.
  • Roomy end pockets allow for easy access to controls/piping. Also provides additional space for factory installed auxiliary drain pan.
  • Rugged tamperproof casing designed especially for classroom environments. 
  • A step-down falseback is available for retrofit purposes where low windows may hinder matching the equipment to the wall.
  • Optimized acoustical performance.
  • New and improved outdoor air damper to prevent condensation and freezing.
  • Unit ventilators are UL listed and AHRI certified.
  • Standard vertical unit ventilators deliver 750 to 1,500 cfm while standard horizontal unit ventilators deliver 750 to 2,000 cfm. Both models are physically sized to fit the replacement or new construction applications.
  • Standard vertical unit is 30 inches high and 16-5/8 inches deep.
  • Standard horizontal unit is 16-5/8 inches high and 35-5/8 inches deep.

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature
  • tc-contractor-dscf-9887.jpg

    HVAC Maintenance

    Expert HVAC maintenance services help commercial and industrial buildings maximize reliability, improve energy efficiency, and reduce costs. Get preventative maintenance from certified technicians for optimal performance.

  • design-and-analysis-tools-1400x600-web-banner.jpg

    HVAC Design and Analysis Tools

    Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world.

Looking for parts?