Trane® / Mitsubishi Electric CITY MULTI® Indoor Units

PKFYW, PLFY, PMFY, PCFY, PFFY, PEFY, PVFY

Overview

Comfort solutions that blend in.

Quiet, efficient and versatile, CITY MULTI® indoor units offer precise zone control and a wide range of styles to match any space, layout and comfort need.

  1. Independent zone control for flexible layouts

    Indoor units provide precise temperature control in each room or zone, delivering heating or cooling where needed. This flexibility accommodates complex layouts and helps improve energy efficiency.

  2. Quiet operation for distraction-free spaces

    Engineered for low sound output, all indoor unit styles are designed to reduce noise disruption—making them ideal for quiet or shared environments.

  3. Flexible styles for ducted or ductless installation

    Choose from high-wall, ceiling cassettes, floor-mounted and wall-mounted, and ceiling-concealed ducted units to match architectural requirements and design aesthetics.

  4. Integrated controls for easy management

    Indoor units work with advanced control systems for seamless temperature management, scheduling and improved energy performance—from single rooms to complex multi-zone buildings.

Product Information

  • Wide capacity range for varied zone sizes: Indoor units are available in multiple capacities to support a mix of small, medium and large zones within a single, unified system design.
  • Works with heat pump or heat recovery: Compatible with both heat pump and heat recovery CITY MULTI outdoor units, giving designers flexibility based on building loads and zoning strategies.
  • BACnet® protocol for system integration: Supports open protocol communication using BACnet®, allowing smooth integration with building automation and centralized HVAC management systems.
  • Enhanced energy efficiency with variable fan speeds: CITY MULTI® indoor units feature advanced fan and motor technology with variable speed control, improving part‑load efficiency and contributing to reduced overall energy consumption in diverse building applications.
  • Front panel access for simplified service: Select units feature hinged or removable front panels, making it easier to access internal components and filters during routine maintenance.
  • Long piping runs for complex designs: Allows up to 541 ft between the outdoor unit and the furthest indoor unit, with some systems supporting over 3,000 ft total piping — perfect for large, multi-story layouts.
  1. PKFYW Wall Mount

    CITY MULTI Indoor Unit PKFYW
    • Dual set point functionality 
    • Compact, lightweight, flat-white, flat-panel, modern design
    • Quiet operation
    • Multiple fan speed settings
    • Easily removed intake grille filter for cleaning
    • Back and right-side wiring take-out
    • Wireless receiver on board
  2. PLFY 4-Way Ceiling Cassette

    CITY MULTI Indoor Unit PLFY
    • Square edge, sleek design  
    • 3D turbo fan enabling increased airflow  
    • Improved occupant comfort 
    • Four fan speed settings including auto-fan  
    • Corner pocket design for simplified installation  
    • Built-in condensate lift mechanism designed to provide up to 33-7/16″ of lift  
    • Ventilation air intake supported 
    • Square edge, sleek design  
  3. PMFY 1-Way Ceiling Cassette

    CITY MULTI Indoor Unit PMFY Right Facing
    • Lightweight and compact design 
    • Four-speed fan settings 
    • Multiple sizes up to 15,000 BTU/H 
    • Built-in condensate lift mechanism 
    • Outside air capability 
    • Quiet operation: 27 ~ 33 dB(A) for lineup 
  4. PCFY Ceiling Suspended

    CITY MULTI Indoor Unit PCFY
    • Dual set point functionality 
    • Adjustable airflow angle 
    • Four-speed fan setting 
    • Ventilation air intake supported 
    • Multiple sizes up to 36,000 BTU/H 
    • Quiet operation: 29-44 dB(A) 
  5. PFFY Concealed Floor-Standing

    CITY MULTI Indoor Unit PFFY Right Facing
    • Dual set point functionality  
    • Compact floor-mount 
    • Two fan speed settings 
    • Controls can be wall-mounted or unit-mounted in a hidden case 
  6. PEFY Low/Medium/High Static Units

    CITY MULTI Indoor Unit PEFY
    • Dual set point functionality 
    • Multiple fan speed settings 
    • Auto fan mode 
    • 9-7/8” (250mm) high for low ceiling heights 
    • Built-in condensate lift; lifts to 27-9/16” (700 mm) 
    • Ducted fan coil supporting multiple configurations for flexible installation 
  7. PVFY Multi-Position Air Handler

    T City Multi Indoor Commercial Air Handler PVFY-P-NAMU Right Facing Hero
    • Multi-position design is suitable for any application requires no additional kits, even for downflow configuration 
    • Highly efficient DC motor and a forward curved blower ensures quiet, consistent fan operation 
    • Selectable external static pressure: 0.30, 0.50 and 0.80 in. WG with 3 fan speeds at each static setting 
    • 1 inch R4.2 fiberglass free insulation reduces condensation and boosts efficiency 
    • Positive pressure cabinet with air leakage of less than 1.0% at 1.0 in. WG (Tested per ASHRAE Standard 193) 
    • Unique blow through design allows simple coil cleaning when the blower is removed 
    • Optional electric heat kit for additional heat capacity 
    • Optional humidifier control and ERV control 

Product Literature

FAQS

Your questions about CITY MULTI® indoor units, answered.

A VRF indoor unit is the part of the system that delivers heating or cooling to a specific zone inside a building. It connects to an outdoor unit — which houses the system’s compressor — through refrigerant piping (or water lines in HVRF systems). The indoor unit uses a fan and coil to condition air for that room or zone. While it operates independently for localized comfort, it’s always part of a larger VRF system that includes at least one outdoor unit. 

Indoor units receive either refrigerant or water from the system. A heat exchanger inside the unit either adds heat to or removes it from the air in the room. A fan then circulates the conditioned air into the space. Each unit operates independently, allowing different zones to be set to different temperatures. 

Trane® / Mitsubishi Electric CITY MULTI® indoor units come in several styles to match room layout and design needs. Common types include: 

  • Wall-mounted units 
  • Ceiling cassettes (two-way, four-way) 
  • Ceiling-concealed ducted units 
  • Floor-mounted units 
  • Vertical/horizontal ducted air handlers (for larger zones or integration with ducts) 

These styles vary in appearance, airflow pattern and installation method, but all serve the same core purpose: delivering zone-level comfort. 

VRF Solutions and Support

VRF Systems

Trane® / Mitsubishi Electric VRF heat pumps and heat-recovery systems offer adaptive, all-electric HVAC solutions for single or multi-zone heating and cooling.

Trane® / Mitsubishi Electric VRF Training

Step into the world of commercial Trane® / Mitsubishi Electric CITY MULTI® VRF systems with our comprehensive courses, designed to elevate your design and installation skills.

Trane® / Mitsubishi Electric VRF Controls

Integrate Trane®/Mitsubishi VRF technology with advanced controls for secure, remote HVAC access and automated energy efficiency.