Valent® Outdoor Air Units

Valent outdoor air units are engineered for long-term performance that’s tailored to your needs, helping you meet code requirements while enhancing occupant comfort and supporting building health.

Overview

Where reliable outdoor air units meet HVAC system expertise and unmatched service.

Trane and Valent have collaborated to combine Valent’s outdoor air units with Trane’s strength in HVAC systems, controls, service, and support. This partnership delivers more complete climate solutions that improve energy efficiency, indoor air quality, system performance, and long-term reliability. 

  • Able to condition 100% outdoor air
  • Reduce latent loads
  • Enhance thermal comfort and improve energy efficiency throughout the building
  • Maintain your building’s indoor air quality
  1. TARGET OUTLINE  - SVG

    Reliable Comfort with Temperature and Humidity Control

    Valent outdoor air units help meet ventilation and indoor air quality standards while delivering reliable comfort through precise temperature and humidity control. Modulating components support fewer cycles and more precise performance.

  2. PROTECT HEALTH OUTLINE  - SVG

    Engineered and Rigorously Tested for Lasting Reliability

    Valent outdoor air units deliver trusted performance, backed by AHRI-certified third-party testing and end-of-line testing, including up to a 400-point inspection.

  3. SUSTAINABILITY OUTLINE  - SVG

    Solid Construction for Long-Lasting Performance

    Valent delivers durable, double wall foam-injected construction and Permatector™ coating with 2,500-hour salt spray protection (ASTM B107) for lasting construction.

  4. Trane HVAC Expertise and Guidance

    Fueled by a 100-year legacy of service and HVAC system training, Trane account managers are recognized in the industry for exceptional service, guidance, and expertise. 

  5. Unparalleled Service from Trane

    If help is needed, the expertly trained technicians in the Trane nationwide service network are nearby and can respond quickly.

Valent Outdoor Air Units

Trane account managers combine Valent outdoor air units with Trane equipment to provide an application specific system solution. Together we deliver more comprehensive climate solutions designed to support energy efficiency, indoor air quality, system performance, and long-term reliability.

Valent® VX DOAS Unit

  • Up to 100% outdoor air 
  • Packaged DX, chilled water, air-source heat pump; with or without energy recovery
  • Indirect gas, electric, hot water, air-sourced heat pump
  • Enthalpy wheel or enthalpy core
  • 208V, 230V, 460V
  • Low-GWP R-454B
  • AHRI 920 certified, AHRI 340/360 certified

Valent® VR Recirculating Unit

  • Packaged DX, air-source heat pump
  • Indirect gas, electric, air-source heat pump
  • Partial recirculation with capability for high percentage outdoor air
  • Inverter scroll standard; modulating hot gas reheat
  • 208V, 230V, 460V
  • Low-GWP R-454B
  • AHRI 340/360

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

FAQs

Your questions about outdoor air units, answered.

Trane and Valent have formed a commercial partnership in which Trane U.S. Inc. will serve as the exclusive sales channel for Valent-branded products across the United States and Canada beginning May 18, 2026.

Trane and Valent have partnered to bring together Valent’s specialized expertise in dedicated outdoor air systems (DOAS) and energy recovery solutions with Trane’s broad capabilities in HVAC systems, controls, service, and customer support. This partnership helps deliver more comprehensive climate solutions designed to support energy efficiency, indoor air quality, system performance, and long-term reliability. 

Yes, Trane will serve as the primary service partner for Valent equipment as part of the partnership. This means customers can look to Trane for ongoing equipment support throughout the lifecycle of their Valent outdoor air units, including but not limited to:

  • Equipment startup and commissioning support
  • Preventative maintenance services
  • Routine inspection and service
  • Troubleshooting and repair support
  • Ongoing service to help optimize equipment performance and longevity
  • Warranty claim coordination and support

Choose DOAS units when you need dedicated ventilation and dehumidification of 100% outdoor air. A recirculating air unit is used when your application requires conditioning of a blend of outdoor and return air. Local regulatory and energy efficiency requirements should also be considered.

Trane account managers are well versed in local applications and regulatory requirements. With our account managers by your side, you’ll have expert support to help ensure the best system for your unique application needs.

Valent outdoor air units are well-suited for a wide range of rigorous applications, including K-12 schools, higher education, manufacturing, data centers, medical facilities, high-end offices, multi-family housing, and hospitality.

Valent’s outdoor air units improve indoor air quality (IAQ) by effectively managing ventilation, temperature, and humidity. This is important as most Americans spend nearly 90% of their time indoors, where buildings serve as refuges from extreme weather, excessive humidity, and unhealthy air quality. However, improving IAQ is just one aspect of a broader concept known as Indoor Environmental Quality (IEQ). Valent’s outdoor air units also contribute to overall IEQ by: 

Enhancing Thermal Comfort: Integration with HVAC systems allows these units to maintain consistent indoor temperatures, contributing to a comfortable environment.

Energy Efficiency: Efficient operation of ventilation and humidity control systems reduces energy consumption, leading to a more sustainable building operation.