Valent® VR Recirculating Unit

Overview

Ventilation Flexibility, Precise Comfort Control

Valent VR recirculating unit pairs high outdoor air capability with return air, letting you size for ventilation while conditioning the space with full modulation and precise control.

  • Packaged DX, air-source heat pump
  • Indirect gas, electric, air-source heat pump
  • Partial recirculation with capability for high percentage outdoor air
  • Inverter scroll standard; modulating hot gas reheat
  • 208V, 230V, 460V
  • Low-GWP R-454B
  • AHRI 340/360
  1. Flexible Performance

    As a recirculating unit, Valent VR can handle high outdoor air to meet varying ventilation needs while conditioning the space. Full modulation and precise temperature and humidity control provide the performance flexibility to adapt across a wide range of applications and changing loads.

  2. Designed for Efficiency With Durable Construction

    Double-wall injected foam construction reduces heat loss, air leakage, and sound, while modulating components match output to load for efficient, dependable operation. Every unit undergoes rigorous quality checks before shipment to verify performance. Built for efficiency and long-term reliability.

  3. Trane Expertise

    Trane account managers understand local codes, regulatory requirements, and energy efficiency goals. With local expertise and a systems approach, our experts can help guide you to an outdoor air solution tailored to your specific needs.

  4. Nationwide Service, Local Support

    Trane supports your Valent VR unit with nationwide service, local expertise, and responsive technicians who help keep equipment running efficiently and spaces comfortable.

Product Information

  • Double-wall foam injected cabinet roof, walls, and base for efficiency and quiet operation
  • Modulating hot gas reheat for precise humidity control
  • Inverter scroll compressors standard for precise control and improved energy efficiency
  • Built for high or fluctuating outdoor air and ventilation requirements

For more information, visit Valentair.com

  1. Valent Model VR

    • Tonnage Range: 3 – 30 tons
    • Airflow Range: 500 – 13,000 CFM
    • Cooling Options: Packaged DX, Air-Source Heat Pump
    • Heating Options: Indirect Gas, Electric, Air-Source Heat Pump
    • Gas Heater Range: 50 – 600 MBh
    • Electric Heater Sizes: 7.5-140 kW

     

    For more information, visit Valentair.com

FAQs

Your questions about Valent VR, answered.

A recirculating unit, like the Valent VR, conditions a mix of outdoor and return air and handles both ventilation and space heating/cooling in one package. It's the right fit when a single unit needs to do both jobs, especially in spaces that require more outdoor air than a traditional packaged rooftop unit can handle.

A DOAS unit, like the Valent VX, conditions 100% outdoor air to meet code-required ventilation and control humidity, while separate terminal equipment such as VAV, VRF, water-source heat pumps, fan coils, PTACs, etc. maintain space temperature.  The Valent VX is the right fit when indoor air quality and humidity control are the priority, such as labs, healthcare, schools, and any building where other zone equipment handles space temperature but not ventilation.

A recirculating unit blends outdoor air with recirculated return air from the building, then conditions that mixed airstream before delivering it to the space. The result is a balance of ventilation, comfort, and energy efficiency by using a combination of outdoor and recirculated air.

Valent VR recirculating units are used in a variety of applications, most notably education, commercial office space, retail, manufacturing, and hospitals.