Trane Worldwide Sites
A Trane helical-rotary water-cooled chiller provides chilled water for both comfort and industrial cooling systems. This water-cooled chiller can reduce your total cost of ownership because it is engineered for lower life cycle costs and reliability through design simplicity.
Our Helirotor™ compressor technology is direct drive, low speed (3600 rpm), with only two rotating parts, for high reliability and efficiency. Optimized compressor parts profiles are designed specifically for chilled water applications to optimize full- and part-load efficiency. Our Adaptive Control™ Microprocessor provides greater reliability through a proactive control strategy, safety functions with simple diagnostics and easy interface with Trane Tracer® building automation/energy management using a single twisted pair of wires. A Trane water-cooled chiller is the right choice for tight temperature control in virtually any application.