Air Turnover Units

30-300 tons

Air Turnover systems are designed to create the highest level of flexibility during project design, installation and operation — delivering the ultimate experience that satisfies customer requirements.

Learn More ›

Videos

More ›

Air Turnover Units
Air Turnover Units 30-300 tons
Top

Product Overview

 Air Turnover systems are designed to create the highest level of flexibility during project design, installation and operation — delivering the ultimate experience that satisfies customer requirements. Application-specific units reduce project costs and enables customized solutions for your facility that meets your design criteria.

Customized engineered solutions deliver ultimate flexibility for efficient performance with advanced features such as modular grade construction, sound attenuation, indirect fired, multi-state heating and dehumidification.

Engineered from 30-300 tons with 14,000-150,000 CFM and can reach up to 250 ft of air throw. 

Save 30-70% on utility costs in a typical 150,000 square foot facility versus traditional HVAC systems with patented heat injector options with a 40:1 turndown ratio. Lower equipment and installation costs are realized from eliminating ductwork, roof curbs, or additional structural roof support. Reduced horsepower helps save electrical costs compared to traditional HVAC systems without sacrificing performance.

More

Literature

Videos