CONTACT A TRANE EXPERT

BACnet Thermostats

BACnet Thermostats

BACnet Thermostats

Trane® Communicating Thermostats are ideal for existing building retrofits and controls upgrades when integration with a building automation system is desired.

Existing thermostat wire and junction box and conduit can often be re-used to reduce installation hardware and labor cost. A hinged PCB board, removable terminal blocks, and onboard configuration can further reduce installation and commissioning time and expense. Increased energy efficiency can be gained through the use of optional covers with built-in occupancy sensors and the optional economizer output on rooftop units.

Product Description

The Communicating Thermostats contain an SPST auxiliary switch that can be used to control lighting or auxiliary reheat. Three additional inputs are also provided for monitoring and / or various advanced functions.

The thermostats are also compatible with the occupancy sensor cover accessories. Thermostats equipped with an occupancy sensor cover provide advanced active occupancy logic, which will automatically switch occupancy levels from Occupied to Unoccupied as required by local activity being present or not. This advanced occupancy functionality provides advantageous energy savings during occupied hours without sacrificing occupant comfort.

Product Literature

Services

Other Products You Might be Interested In