CONTACT A TRANE EXPERT

Air-Fi® Wireless Communications

Air-Fi® Wireless Communications

Air-Fi® Wireless Communications

Cut the wires — and get comfortable with Trane Air-Fi® wireless.

Get comfortable with Air-Fi® Wireless

​Trane® Air-F® wireless communication is a reliable, flexible solution that frees you from the hassles associated with wired components for your building controls system. With Air-Fi® wireless, you get easy problem solving, efficient performance and cost savings over the life of the equipment.

Prevent Communication Failures

Trane Air-Fi wireless provides worry-free operation. The system offers twice the signal range and four times the potential paths compared to other wireless systems on the market to help prevent communication failures. Additionally, the lifetime* battery eliminates the need to replace batteries over the life of the system and saves time and money.

Building controls projects are greatly simplified by reducing the engineering, estimating and project management tasks associated with wired communication systems. The result is fast and easy installation with less risk.

Since you’re not tied down by wires, Trane Air-Fi wireless lets you easily expand or change your space whenever or wherever you need — while also minimizing occupant disruption. And because the secure system is built on a platform that supports open standards, adding or moving unit controllers, zone sensors and other devices down the road can be easy and affordable.

Wireless Communications

Don't let wires tie you down. Trane wireless comm brings maximum flexibility to your building automation system. Trane wireless comm replaces the wired comm link for our Tracer building automation systems that support BACnet open protocols and provides wireless connectivity to zone sensors.

For contractors, it significantly simplifies building controls projects by minimizing the engineering, estimating, and project management tasks associated with the communication link. For building owners, it provides easier and more cost-effective controls upgrades and building expansion projects.

Trane technology helps prepare your facilities for the future of building information. Wireless Comm runs BACnet® protocol over ZigBee®.

Adherence to ANSI/ASHRAE Standard 125-2016 (BACnet®/Zigbee®), enables secure and reliable wireless monitoring and control over commercial building systems. Wireless Comm also conforms to the IEEE 802.15.4 standard, which ensures that your wireless BAS Communication system will reliably coexist with other wireless systems, including Bluetooth® and Wi-Fi™.

Product Literature

Connected Building Solutions

Services

Other Products You Might be Interested In