Air-Fi® Wireless Communications

Trane Air-Fi wireless provides reliability and flexibility for your building controls system.

Overview

Secure, reliable wireless communication

Easy, reliable and secure communicating and sensing technology that allows the different parts of a building system, from your HVAC and building controllers, to communicate wirelessly.

  1. Easier Installation

    Air Fi Wireless makes installation easier by eliminating wall wiring, expediting setup with factory addressing, and accommodates hybrid wired and wireless networks.

  2. Future Flexible

    Air Fi Wireless supports future flexibility by connecting multiple equipment generations and reconfiguring easily, saving time and money. It simplifies wireless equipment phase-in and is open to emerging technologies.

  3. Inherently Reliable

    Air Fi Wireless ensures inherent reliability with factory addressing that guarantees performance and wireless mesh communication that self-repairs. Its industry-leading strength and range allow signals to pass through and around structural barriers, powered by AA sensor batteries that last over 15 years.

  4. Highly Secure

    Air Fi Wireless is highly secure, accessible only by authorized personnel and automatically closing when not in use. Traffic is fully encrypted with a randomly generated 128-bit security key, isolated from the internet, cellular, and Bluetooth, and invisible to Wi-Fi, ensuring limited BACnet®/Zigbee® communication.

Product Information

Trane’s Air Fi Wireless system provides ongoing advantages for as long as you own the building.

 

  • New construction: No wires to pull and minimal labor involved. Pre-addressing devices in the factory speeds up network installation.
  • Upgrades and retrofits: Seamlessly integrates past, current and future generations of Trane controls into the building automation system network.
  • Building remodeling: Reconfiguring the HVAC control system causes no structural damage and takes minimal time to complete.

Connected Buildings: How Buildings Communicate

Buildings talk, And when you understand what they’re saying, you can do a lot with that information—like reducing energy costs, carbon emissions, ensuring occupant comfort, and making a positive impact on the world. Learn more building communication protocols, mediums and topologies, how they can be used, and where to apply them. 

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Related Products

Tracer® SC+ Building Automation System

Tracer SC+ provides powerful building automation, enhancing control over comfort and efficiency. It supports Trane and non-Trane equipment, ensuring seamless integration and improved performance.

Tracer® Ensemble® Building Management

Monitor, manage, and control your building ecosystem from virtually anywhere with Trane Tracer Ensemble Building Management System.

Looking for parts?