Trane® Commercial Air Purification System (TCAPS)

Overview

Breathe Easier with Powerful VOC Reduction

Trane’s Commercial Air Purification System (TCAPS) uses UV-A light-activated photocatalytic oxidation to reduce Volatile Organic Compounds (VOCs) and improve air quality for building occupants.

  1. Tested Performance

    Third-party laboratory tests have demonstrated that the TCAPS has proven capabilities in reducing formaldehyde and other VOCs, such as toluene.

  2. Increased Occupant Health and Comfort

    High-efficiency filtration neutralizes VOCs and other small gases, helping improve air quality in indoor environments.

  3. Adaptable for Constricted Spaces

    With its compact footprint the TCAPS is ideal for spaces like casinos, airports, and indoor agriculture. TCAPS fits within a standard filter rack, minimizing the impact to unit size, while providing VOC reduction.

  4. Cost-Effective Solution

    Low-energy LED lights, efficient fan operation and fewer change-outs can significantly reduce maintenance costs, helping to lower your total cost of ownership.

  5. Reduced Installation Time and Complexity

    Designed to fit standard filter racks and supports daisy-chaining, this system simplifies electrical work and installation.

  6. Simplified Maintenance and Inventory Management

    Streamlined with just four filters’ sizes, TCAPS simplifies inventory management. Low voltage service and integrated media reduces downtime, while readily available replacements help provide quick and easy maintenance though Trane Supply and local parts stores.

Product Information

  • Available on both Semi-Custom and Custom Trane Air Handlers
  • Uses UV-A light activated graphene photocatalytic oxidation to break down gaseous contaminants
  • Factory-installed third-party tested solution
  • Access door for easy servicing
  • Factory installed as two-part integral assembly
  • Fits within a standard combination filter rack with 2” track for prefilter + 1” track for TCAP Media

Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

FAQs

Your questions about Trane Commercial Air Purification System (TCAPS), answered.

Use TCAPS When…

  • VOCs are a concern in the building or ventilation air stream
  • The customer wants air cleaning beyond particulate filtration
  • Space is limited and a compact solution matters
  • Lower pressure drop, easier installation, and simpler maintenance are important
  • A factory-installed, engineered solution is preferred over a field-applied approach
  • Common applications include airports, casinos, manufacturing, buildings impacted by wildfire smoke, and other high-VOC applications

TCAPS works by using UV-A light to activate a specialized photocatalyst, which generates hydroxyl radicals. Those radicals react with VOCs in the air and break them down, allowing TCAPS to address gaseous contaminants that traditional filters cannot remove.

Better Indoor Air Quality (IAQ) strategies can help improve occupant wellness, productivity, comfort, and energy performance.

  • Outside air may no longer be the answer:
    • Outdoor air can bring in smog, wildfire smoke, and other pollutants.
    • Hot, humid, cold, or dry outdoor air can also increase the energy needed to condition that air.
  • IAQ’s cost implications: 
    • Increased energy use
    • Oversized systems 
    • A more balanced IAQ strategy can improve air quality more efficiently.
  • Occupant comfort:
    • Spaces that are too hot, cold, dry, or damp can make occupants uncomfortable, leading to lower productivity and higher stress 

Volatile Organic Compounds (VOCs) are chemicals that evaporate into the air from everyday products and materials that can contribute to poor indoor air quality. VOCs cannot be captured by particulate filters; the only way to address a VOC issue is to remove or dilute, both are costly.

Common VOC Examples: 

  • Formaldehyde
  • Benzene
  • Toluene
  • Perchloroethylene
  • Methylene chloride

Common VOC Concerns: 

  • Odors
  • Eye / nose / throat irritation
  • Headaches and dizziness
  • Poor indoor IAQ
  • Potential long-term health concerns 

Common VOC Sources in Commercial Environments:

  • Casinos and hospitality: tobacco smoke, fragrances, cleaning products, furnishings, coatings
  • Airports: jet fuel, vehicle exhaust, cleaning chemicals
  • Commercial office spaces: furniture, carpet, paints, cleaning products
  • Education: lab chemicals, cleaning products, art supplies, furnishings, renovation materials
  • Manufacturing: solvents, adhesives, coatings, process chemicals
  • Healthcare: disinfectants, sterilizing agents, cleaning chemicals, building materials

Solutions and Support

 HVAC System Management

 Every HVAC system needs occasional TLC to do its best work. Our approach gives you full OEM support delivered through our own factory-trained technicians.

 Trane® Select Assist™

Choosing system components has never been easier! Our selection tool speeds up the process of configuring equipment to meet specs, helping to reduce project timelines.