CONTACT A TRANE EXPERT

Model TCDC

Trane Fan Coil Wall for Data Centers

Fan Coil Wall for Data Centers

Model TCDC

Trane Fan Coil Wall for Data Centers

In the rapidly evolving data center industry, flexibility matters.

Introducing the Trane® Fan Coil Wall, the data center cooling solution that's built for performance and tailored to your needs.

  • New platform designed to be adjusted to meet the specific needs of data center customers.
  • Delivers proven, mission-critical performance—with 400kW or greater cooling capacity.
  • Maintains tight temperature tolerances for server room environments.
  • Available as a stacked unit to enhance footprint or single-piece unit for easy installation and start-up.
  • Lower power input fan array improves energy efficiency and reduces carbon emissions.
  • Trane-manufactured, factory-installed controller optimizes energy and system performance
Request a Consultation
  • Designed to your specs

    The Trane Fan Coil Wall platform was designed to be adjusted to meet the specific needs of data center owners. We're committed continuously innovating to stay current withthe changing industry, working closely with you to collaborate and innovate throughout the design process.

  • Get the best solution for your space

    For existing facilities with space or access constraints, we can deliver a two-piece unit designed to fit through your doors and enhance your footprint.

    Or, the Trane Fan Coil Wall is available as a single-piece unit for easy installation and fast startup—ideal for new construction.

  • Dedicated manufacturing for tight timelines

    We have dedicated production capacity for the Trane Fan Coil Wall. Not only does this give our manufacturing and design teams tremendous flexibility, it also helps to deliver competitive lead times.

  • Practice data center sustainability

    The Trane Fan Coil Wall may be an excellent replacement for water-intensive evaporative cooling. They use air, instead of precious water resources. And because every unit is ideally designed and scaled to the application, it helps avoid excessive energy use and minimizes carbon emissions.

  • Stay with Trane for services

    Trane provides all the support you’ll need throughout the lifecycle of your system. From full-system design through installation and ongoing maintenance and repairs, Trane provides professional services to maintain your data center fan wall performance.

  • High-quality, robust construction. 2" foam-injected R-13 thermal break panel, hot-dipped galvanized still inner and outer panels, and a 4" minimum base rail for durability and performance
  • Efficient fan and coil options. Supports customizable applications to meet specific cooling needs
  • Lower power input fan array. Improves energy efficiency, reduces carbon emissions and improves overall PUE
  • Trane-manufactured, factory-installed Symbio® 500 controller. Optimizes energy and system performance, ensuring reliable and efficient operations 
  • Pre-programmed BACnet®/IP or Modbus communication. Enables seamless integration with building management systems for enhanced monitoring and control 
  • Standard 2" MERV 8 high-efficiency filers. Improves indoor air quality, contributing to a cleaner system and environment 
  • Factory-installed piping with integrated water control valve. Reduces installation time and ensures precise and reliable cooling 
  • Platform flexibility. Standard and custom models available for specialized data center solutions tailored to the needs of unique applications
  • Optional features. Additional options can include automatic transfer switch, harmonic filtration, controller capacitor backup, a rope leak detector, and fan block-off plates.
 Stacked ConfigurationsSingle Piece ConfigurationStacked/Single Piece Configurations
 TCDC-360TCDC-430TCDC-500TCDC-450Specialized Sizes
Height (in)162162212.5144Up to 18'
Width (in)120144144144Flexible
Depth60606060Flexible
20°F Delta T (Airside)
Supply CFM Range38400 - 6000048000 - 75000064000 - 10000044000 - 68750Up to 110,000
Cooling Capacity (kW)235 - 360290 - 455390 - 610268 - 420Flexible
22°F Delta T (Airside)
Supply CFM Range38400 - 60000

48000 - 75000

64000 - 10000044000 - 68750Up to 110,000
Cooling Capacity (kW)258 - 404320 - 505430 - 670322 - 460Flexible

Video

Discover the Trane Fan Coil Wall for Data Centers and Server Rooms

The Trane Fan Coil Wall for data centers is the cooling solution that's built for performance and tailored to your needs. In the rapidly evolving data center industry, flexibility matters. Offering the balance between footprint and cooling power, the Trane Fan Coil Wall is engineered to efficiently maintain precise temperature in server rooms. These units are installed at the transition between white and gray spaces, helping mission-critical data center uptime while reducing energy consumption. We’ve allocated dedicated production capacity for the Trane Fan Coil Wall at our Fort Smith, Arkansas, facility. Not only does this give our manufacturing tremendous flexibility, it also helps to deliver competitive lead times.


Related Products

  • Coolant Distribution Unit (CDU) Single Closed Left

    Coolant Distribution Unit (CDU)

    Designed for high-density data centers, the Trane CDU is a direct-to-chip liquid cooling distribution unit that delivers up to 10MW of cooling capacity, the most in its size class.

  • 06-taca-hero-bg-v02.png

    Air-Cooled Oil-Free Magnetic Bearing Chillers

    Trane Model TCAA is ideal chiller for data centers. Premium energy efficiency is TCAAs primary advantage. The list goes on to include superior reliabilitiy and long term sustainability.

  • Trane ACR Air-Cooled Chiller

    Ascend® ACR Chillers

    The ACR model, part of Trane’s Ascend® line of air-cooled chillers, offers an amazing combination of high energy efficiency and quiet performance.

  • CenTraVac CVHF No Background

    CenTraVac® Water-Cooled Centrifugal Chiller

    Trane CenTraVac water-cooled centrifugal chillers feature a time-tested low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd.


Data Center Insights

ford_hq.jpg

Customer Story

Ford Motor Company

Implementing an energy efficient, sustainable and reliable chiller plant at Ford’s Dearborn campus reduced their energy use by 540,288 kWh per year.

ford_datacenter.jpg

Blog

The Future of Data Center Energy Use

It’s both a challenge and an opportunity to introduce technologies that could transform building energy use forever—across all sectors—including machine learning and artificial intelligence.



Resources

Controllers

Maximize Energy Efficiency with Symbio® Digital Equipment Controllers

Energy-efficient sustainable buildings begin with the system. We can help create an optimal, tailored solution for you.

Trane Services

Technical Support

Access to 24/7 on-site and remote maintenance from expertly trained specialistsꟷeven long after installation.