Ascend™ Air-Cooled Data Center Chiller

Model ACR


Overview

High-Ambient, High-Efficiency Data Center Chiller

  • Cooling Capacity: Up to 2 MW
  • Ambient Capability: Designed for operation in high ambient temperatures up to 131°F and ability to stay online providing cooling for short excursions above that
  • Refrigerant: Low-GWP R‑1234ze
  • Compressor Type: Variable-speed screw compressor
  • Controller: Symbio® 800-Unit Controller
  1. Efficient Data Center Performance in High-Ambient Temperatures

    Built for hyperscale and colocation facilities facing rising AI and GPU heat loads, the Trane Ascend ACR air-cooled chiller supports stable cooling performance in demanding environments, with designs rated for ambient temperatures up to 131°F and the ability to stay online providing cooling for short excursions above that.

  2. Integrated Free Cooling Lowers Energy Use

    A factory-installed waterside economizer helps reduce mechanical cooling hours during favorable ambient conditions, lowering energy use and supporting more efficient operation across seasonal and part-load conditions.

  3. Faster Deployment, Lower Site Complexity

    The Ascend packaged air-cooled design can reduce onsite installation scope by avoiding cooling towers and condenser water loops, helping simplify project execution for new capacity and phased data center expansion.

    In addition, optional integrated free cooling eliminates the need for additional footprint, water connections and electrical connections than using traditional fluid coolers.

  4. PERFORMANCE OUTLINE  - SVG

    Reliable Cooling for Mission-Critical Uptime

    Multiple compressor circuits, Rapid Restart™, built-in diagnostics, and remote monitoring options help support cooling continuity during load swings, power events, and fault conditions in mission-critical environments.

  5. SUSTAINABILITY OUTLINE  - SVG

    Zero Water Waste Supports ESG Goals

    Zero water waste helps data center operators support water stewardship goals while pairing air-cooled chiller operation with low-GWP refrigerant and environmental transparency features such as a published Environmental Product Declaration (EPD).


Product Information

  • Easy-clean open V coil design supports service access and maintenance efficiency
  • Symbio® 800 controls monitors unit-level operating data and support responsive equipment performance
  • Variable-speed screw compressors help manage part-load operation and changing thermal demand
  • Permanent-magnet motors support low-touch operation across the equipment lifecycle
  • Factory-assembled and factory-tested configuration can reduce onsite startup complexity
  • Standard open-protocol BAS integration supports coordination with higher-level building or campus controls
  • Trane Intelligent Services is available for remote monitoring and service support
  • Integrated free cooling package is available directly from the factory
  • Chiller Capacity: Up to 2 MW
  • Ambient Operating Temperature Capability: Up to 131°F high-ambient temperatures
  • Chilled-Water Range: 40°F to 72°F
  • Refrigerant: R-1234ze low-GWP refrigerant
  • Equipment Controls platform: Symbio® 800

Software & Firmware

Looking for parts?


Solutions & Support

  • Data Center System in Cutaway of Building

    Data Center Solutions

    Trane delivers end-to-end thermal management for hyperscale and colocation data centers, solving the toughest challenges in AI workload cooling and energy optimization.

  • Reference Design on Monitor

    Data Center Reference Designs

    Professionally developed blueprint that provides a proven, ready-to-use solution for a specific technology, product or system. Includes detailed schematics, layout files and comprehensive documentation to guide designers and engineers through the development process, reducing time-to-market and minimizing risk.

  • Technician Fixing Equipment Unit

    Connected Mechanical Service Agreements

    Connected Mechanical Service Agreements deliver continuous data collection and remote HVAC monitoring to improve equipment performance, reliability, and lower costs.