non-descriptive image
See Packaged Systems

XR14c Packaged Heat Pump

XR14c Packaged Heat Pump

XR14c Packaged Heat Pump DESCRIPTION

Heat Pump Packaged Unit

XR14c Packaged Heat Pump

The Trane XR14c heat pump package unit features an electric heat pump combined with a powerful airflow system to make sure every corner of your home will be efficiently comfortable.

More Details

Overview

-

Efficient Performance

The XR14c heat pump packaged unit has an efficiency rating of up to 14.00 SEER and 8.0 HSPF.

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.

Total home comfort

Powerful airflow system is capable of delivering comfort to every corner of your home.

Cleaner air

Compatible with Trane CleanEffects® Whole Home Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XR14c packaged heat pump models (R-410A refrigerant)

MODEL NOMINAL TONS SEER HSPF HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4WCC4024 2 14.00 8.00 38 49 42 Energy Guide
4WCC4030 2.5 14.00 8.00 42 49 42 Energy Guide
4WCC4036 3 14.00 8.00 42 49 42 Energy Guide
4WCC4042 3.5 14.00 8.00 40 59 45 Energy Guide
4WCC4048 4 14.00 8.00 40 59 45 Energy Guide
4WCC4060 5 14.00 8.00 42 59 45 Energy Guide

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR14c heat pump includes:

  • Durable Climatuff™ compressor
  • Advanced Vortica™ blower motor
  • Rugged, all-steel cabinet
  • Advanced airflow system for quiet and efficient outdoor operation
  • Full line of electric heaters available to supplement heat pump operation
  • Compatible with Trane CleanEffects® Whole Home Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XR14c Packaged Heat Pump with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing